(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Classification | Connector, Interconnected | Type | Rectangle Connector - Housing | Series | JWPF |
---|---|---|---|---|---|
No. Of Rows | 1 | Pitch(Inch) | 0.079インチ(2.00mm) | Distance Between Rows (Inch) | - |
Installation Type | Free Hanging | コンタクト終端 | 圧着 | 色 | 自然色 |
特長 | JIS C 0920グレードレベル7 |
Please check the type/dimensions/specifications of the part 02R-JWPF-VSLE-S in the Housing JWPF Series series.
Part Number |
---|
02T-JWPF-VSLE-S |
03R-JWPF-VSLE-S |
03T-JWPF-VSLE-S |
04R-JWPF-VSLE-S |
04T-JWPF-VSLE-S |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Number Of Positions | Connector Type | コンタクトタイプ | 締め具タイプ |
---|---|---|---|---|---|---|---|---|
฿ 51.97 | 1 Piece(s) | 98 Day(s) | 2 | プラグ | 雄ピン | ラッチホルダ | ||
฿ 48.44 | 1 Piece(s) | Same day | 3 | レセプタクル | 雌ソケット | ラッチロック | ||
฿ 268.81 | 1 Piece(s) | Same day | 3 | プラグ | 雄ピン | ラッチホルダ | ||
฿ 39.17 | 1 Piece(s) | 98 Day(s) | 4 | レセプタクル | 雌ソケット | ラッチロック | ||
฿ 52.27 | 1 Piece(s) | 6 Day(s) | 4 | プラグ | 雄ピン | ラッチホルダ |
How can we improve?
How can we improve?