(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Classification | Connector, Interconnected | Type | Rectangle Connector - Housing | Series | GH |
---|---|---|---|---|---|
Number Of Positions | 7 | No. Of Rows | 1 | Pitch(Inch) | 0.049インチ(1.25mm) |
Distance Between Rows (Inch) | - | Installation Type | Free Hanging | Connector Type | レセプタクル |
コンタクト終端 | 圧着 | コンタクトタイプ | 雌ソケット | 締め具タイプ | ラッチロック |
色 | 自然色 | 特長 | - |
Please check the type/dimensions/specifications of the part GHR-07V-S in the Socket enclosure - cable GH series.
How can we improve?
How can we improve?