(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The buttons are coated with fluoropolymer to ensure smooth operation. The fluoropolymer may accumulate such as in the recessed areas around the operating buttons and appear as white foreign object, but it does not affect product quality.
Part Number |
---|
SL-4500-AP-2PB |
SL-4500-AP-3PB |
SL-4500-AP-4PB |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS |
---|---|---|---|---|---|---|
฿ 217.00 | screwlessterminalblock | 1 Piece(s) | 51 Day(s) | 10 | ||
฿ 383.00 | SCREWLESSTERMINALBLOCK | 1 Piece(s) | 97 Day(s) | - | ||
฿ 231.28 | SCREWLESSTERMINALBLOCK | 1 Piece(s) | Same day | 10 |
Loading...
Mounting Method | Direct attachment. | Parts/Completed products | Assembled product | Wiring Method | Screwless |
---|---|---|---|---|---|
Number of input/outputs | 1 to 1 | Rated current (JIS)(A) | 10 | Rated Voltage(V) | DC300 |
Main insulation material | Nylon 66 (UL94V-0) |
How can we improve?
How can we improve?