1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LED Lamp With Mounting Bracket DB-10-F Series (Part Number)

LED Lamp With Mounting Bracket DB-10-F Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 165.14/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product images are representative images only.

Product Description

SATO PARTS, pilot lamp, LED lamp with mounting bracket, DB-10-F series.

Part Number
DB-10-F-CHG
DB-10-F-CHR
DB-10-F-CHY
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor

฿ 450.70

LED BRACKET 1 Piece(s) 5 Day(s) Green

฿ 198.57

LED BRACKET 1 Piece(s) 98 Day(s) Red

฿ 165.14

LED BRACKET 1 Piece(s) 5 Day(s) Yellow

Loading...

  1. 1

Basic Information

Mounting Hole Size Ø6.1 Shape Round Protection function (environmentally resistant) NA
Light Source LED Dimension vertical(mm) 8 Dimension width(mm) 8
Dimension depth(mm) 32.6 Main Body Color Chrome