(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
AC Free Input Axial Fan R89F-M
Cooling fans serve as equipment designed to lower the temperature of electronic devices and equipment.
[Feature]
● Frame Size (mm.): 120x120
● Thickness (mm.) : 38
● Maximum Air Flow(m3/min) : 3
● Rated Voltage : 100 to 240 VAC
● Noise (dB) : 42
● Material
Frame - PBT (Polybutylene Terephthalate)/ PC
Blade - PPHOX
[Application]
Cooling fans are used to cool electronic devices.
Type | AC axial fan | Input Voltage | AC100V to AC240V | Size | 120x120 |
---|---|---|---|---|---|
Thickness | 38mm | Properties | Long Life | Sensor output | NA |
Representative Standard | CE / CUL | Maximum Air Flow (AC Input Voltage, when 50 Hz)(m3/min) | 3 | Volume (AC input voltage, 50 Hz)(dB) | 42 |
Volume (AC input voltage, 60Hz)(dB) | 42 | Maximum Static Pressure (AC Input Voltage, 50 Hz)(Pa) | 84 | Maximum Static Pressure (AC Input Voltage, 60Hz)(Pa) | 84 |
Power source, removable terminal | Terminal type | Fan rotational speed | High-Speed | Axial fan basic format | Resin blade series |
Frame Shape | Square | Delivery Format | Standard |
Please check the type/dimensions/specifications of the part R89F-MS1238HP in the AC Free Input Axial Fan R89F-M series.
How can we improve?
How can we improve?