1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insulated Tube for Markers (Part Number)

ELECTRICAL TOOLS AND PARTS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 663.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Insulated tube ideal for marking cables.
[Features]
・ Glossy, vibrant tones. (white)
・ It comes in a case that is easy to store and has an excellent appearance.

 
Part Number
JMZT3.2-100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 663.00

ELECTRICAL TOOLS AND PARTS 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Shape For Marking Required Internal Diameter Size(mm) 3.2 Required Thickness(mm) 0.4
Color White Inner diameter ø(mm) 3.2 Length(m) 100
Materials Flexible PVC

Please check the type/dimensions/specifications of the part JMZT3.2-100 in the Insulated Tube for Markers series.