1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flange Connector 90° Type (Part Number)

Flange Connector 90° Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 556.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·It is a connector for connecting SANFLEKI ROBO to the dedicated round hole of boxes.
·The tensile force of the SANFLEKI ROBO and the connector is 250 N (JIS C 8461-23 classification code is 2 lights).
·Since the dedicated holes for boxes are large, it is possible to penetrate parts of cable harness parts.

 
Part Number
N29ZS2562
N29ZS3268
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConnectable wire tube Maximum outer diameter of compatible cable
(mm)

฿ 556.80

PROTECTIVE TUBE OPTION 1 Piece(s) 5 Day(s) NS25, NP25, NF2519

฿ 786.59

PROTECTIVE TUBE OPTION 1 Piece(s) 5 Day(s) NS32, NP32, NF3225

Loading...

  1. 1

Basic Information

Main material details PA66