1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Rubber Cord Connector Body (Part Number)

CONCENT

Rubber Cord Connector Body
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 152.22/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product images are representative images only.Please refer to the manufacturer's catalog for shape details.

Product Description

Panasonic AC outlet/inlet (option/others) rubber cord connector body.

 
Part Number
WA1219
Part NumberPriceNameMinimum Order Qty.Related ToVolume DiscountDays to Ship

฿ 152.22

CONCENT 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Type AC Outlet/Inlet Related Product (Rated) Color Black Color Black
Rated 15A/125V Number of Positions 2P Specifications Crimp terminal connection Not possible

Please check the type/dimensions/specifications of the part WA1219 in the Rubber Cord Connector Body series.