1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

NX Series Temperature Control Unit NX-TC (NX-TC2407)

PLCFUNCTIONMODULE

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • NX Series Temperature Control Unit NX-TC (NX-TC2407)
  • NX Series Temperature Control Unit NX-TC (NX-TC2407)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

NX series temperature control unit. It captures state changes by itself, optimizes control, and easily achieves both productivity and quality.

Part Number
NX-TC2407 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Output Points (Number of Output Channels) Output I/F Control type

฿ 21,943.00

฿ 13,165.80

PLCFUNCTIONMODULE 1 Piece(s) 38 Day(s) 4RelayHeating/cooling control

Loading...

  1. 1

Basic Information

Type Temperature Adjustment Input I/F (Input Target) Other Connection Terminal Terminal Block
Representative Standard UL / CUL Input I/F (input target) details Thermocouple / temperature-sensing resistance Input type Multi input

Please check the type/dimensions/specifications of the part NX-TC2407 in the NX Series Temperature Control Unit NX-TC series.

Products with similar specification

Part Number
NX-TC3407
NX-TC3408
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNumber of Output Points (Number of Output Channels) Output I/F Control type

฿ 27,386.86

1 Piece(s) 38 Day(s) 8RelayHeating/cooling control

฿ 27,243.00

1 Piece(s) 38 Day(s) 4AnalogStandard control