1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[TBT]Two-Stage Terminal Block (Part Number)

TERMINAL BLOCK TERMINAL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,008.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Product images are representative images. Please refer to the manufacturer's catalog for shape details.

Product Description

NITTO KOGYO's terminal block (round/spade terminal type), [TBT] two-stage terminal block.

 
Part Number
TBT-116
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,008.33

TERMINAL BLOCK TERMINAL 1 Piece(s) 60 Day(s)

Loading...

  1. 1

Basic Information

Number of Poles(Pole) 16×2 Mounting Method Direct attachment Screw Size M3.5
Parts/Completed products Assembled product Wiring Method Screw Number of input/outputs 2 to 2
Rated current (JIS)(A) 20

Please check the type/dimensions/specifications of the part TBT-116 in the [TBT]Two-Stage Terminal Block series.