1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[TBT-R]Terminal Block / Two-Stage Terminal Unit【25 Pieces Per Package】 (Part Number)

TERMINAL BLOCK TERMINAL

[TBT-R]Terminal Block / Two-Stage Terminal Unit
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,910.85/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

NITTO KOGYO CORPORATION, terminal block (ring crimp / spade terminal type) "TBT-R" Terminal Block / Two-Stage Terminal Unit.

 
Part Number
TBT-15R
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 1,910.85

TERMINAL BLOCK TERMINAL 1 Pack(s)

25 Pieces Per Package

5 Day(s)

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method DIN rail mount Parts/Completed products Assembled product
Number of Poles(Pole) 1 × 2 Screw Size M3.5 Number of input/outputs 1 to 1
Rated current (JIS)(A) 20