1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

[TBU-RU]Terminal Block / Screw Spring-Up Type Terminal Unit【50-60 Pieces Per Package】 (Part Number)

[TBU-RU]Terminal Block / Screw Spring-Up Type Terminal Unit
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 1,391.61/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Specifications]·A screw spring-up type that prevents the terminal screw from falling off. ·Mounting method: DIN rail mounting

 
Part Number
TBU-15RU
TBU-20RU
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSScrew Size Rated current (JIS)
(A)
Rated current (IEC)
(A)
Rated current (UL)
(A)

฿ 1,391.61

TERMINAL BLOCK TERMINAL 1 Pack(s)

60 Pieces Per Package

Available 5 Day(s) 10M3.5 2024-

฿ 2,317.00

TERMINAL BLOCK TERMINAL 1 Pack(s)

50 Pieces Per Package

20 Day(s) -M4303220

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method DIN rail mount Parts/Completed products Individual parts
Number of input/outputs 1 to 1