1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[TBJ]Branch Terminal Block (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,369.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

NITTO KOGYO CORPORATION, terminal block (ring crimp / spade terminal type) "TBJ" Branch Terminal Block.

 
Part Number
TBJ-103B4S
TBJ-153B6
TBJ-204B4
TBJ-403B6
TBJ-603B6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRated current (JIS)
(A)
Branch Rated compatible cable (primary side)
(mm²)
Rated compatible cable (secondary side)
(mm²)
Screw size details

฿ 6,369.39

TERMINAL BLOCK TERMINAL 1 Piece(s) 10 Day(s) 1304 branches388 × 4M8/M5

฿ 7,096.69

TERMINAL BLOCK TERMINAL 1 Piece(s) 10 Day(s) 1756 branches608 × 6M8/M5

฿ 14,050.77

TERMINAL BLOCK TERMINAL 1 Piece(s) 10 Day(s) 2404 branches10022 × 4M10/M6

฿ 17,134.75

TERMINAL BLOCK TERMINAL 1 Piece(s) 10 Day(s) 4006 branches20022 × 6M12/M6

฿ 23,361.54

TERMINAL BLOCK TERMINAL 1 Piece(s) 10 Day(s) 6006 branches32538 × 6M16/M8

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method Direct attachment Parts/Completed products Assembled product
Screw Size Other Number of input/outputs 1-to-N