1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Crimp Terminal Sleeve for Straight Butt With Insulated Coating For Copper Wire (Straight Type)【500 Pieces Per Package】 (Part Number)

CRIMPING TERMINAL

Crimp Terminal Sleeve for Straight Butt With Insulated Coating For Copper Wire (Straight Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,581.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The delivery date is unstable due to the difficulty in obtaining materials, components, etc.
    Sales of products currently in stock may be temporarily suspended in the future depending on their availability.
    Products for which orders have been suspended are not expected to be restocked anytime soon.
  • The product images are representative images only. Please refer to the manufacturer's catalog for shape details.

Product Description

Crimping terminal manufactured by Daido Solderless Terminal MFG crimp terminal sleeve for straight butt with insulated coating for copper wire (straight type).

 
Part Number
AVB-0.5 CLEAR
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 1,581.00

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

3 Day(s)

Loading...

  1. 1

Basic Information

Shape Sleeve Type Crimp Terminal With Insulation Insulation coating (color) Transparency
Insulation material Vinyl Representative Standard UL Conforming wire range (stranded wire)(mm2) 0.3 to 0.5

Please check the type/dimensions/specifications of the part AVB-0.5 CLEAR in the Crimp Terminal Sleeve for Straight Butt With Insulated Coating For Copper Wire (Straight Type) series.