(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·Distinctively designed aluminum case with curved legs shape.
·Elegant external appearance and sleek silver metallic finish with no screws on the surface.
·A versatile case which can be used for various applications such as industrial embedded PCs, measurement instruments, communication devices, power supply units, and audio amplifiers.
Part Number |
---|
HD7-4-10S |
HD7-7-10S |
HD11-5-18S |
HD11-7-18S |
HD15-7-16S |
HD16-5-21S |
HD19-8-21S |
HD21-14-25S |
HD26-8-20S |
HD32-10-23S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | External Dimensions W, Width | External Dimensions H, Length (Height) | External Dimensions D, Depth (Thickness) |
---|---|---|---|---|---|---|---|---|
฿ 1,381.96 | ALUMINUM/PLASTIC BOX | 1 Piece(s) | 6 Day(s) | - | 37 | 95 | ||
฿ 1,730.43 | ALUMINUM/PLASTIC BOX | 1 Piece(s) | 6 Day(s) | - | 65 | 95 | ||
฿ 2,182.05 | ALUMINUM/PLASTIC BOX | 1 Piece(s) | 6 Day(s) | 111 | 50 | 175 | ||
฿ 2,598.11 | ALUMINUM/PLASTIC BOX | 1 Piece(s) | 6 Day(s) | 111 | 70 | 175 | ||
฿ 2,821.78 | ALUMINUM/PLASTIC BOX | 1 Piece(s) | 6 Day(s) | 151 | 65 | 162 | ||
฿ 2,860.83 | ALUMINUM/PLASTIC BOX | 1 Piece(s) | 6 Day(s) | 160 | 50 | 210 | ||
฿ 3,624.14 | ALUMINUM/PLASTIC BOX | 1 Piece(s) | 6 Day(s) | 192 | 75 | 210 | ||
฿ 4,511.35 | ALUMINUM/PLASTIC BOX | 1 Piece(s) | 6 Day(s) | 210 | 135 | 250 | ||
฿ 4,180.79 | ALUMINUM/PLASTIC BOX | 1 Piece(s) | 6 Day(s) | 260 | 80 | 200 | ||
฿ 5,089.39 | ALUMINUM/PLASTIC BOX | 1 Piece(s) | 6 Day(s) | 320 | 100 | 230 |
Loading...
Material | Aluminum | With or Without Terminal Block | Without Terminal Block | Protection Function (Environmental Resistance) | N/A |
---|---|---|---|---|---|
Representative Standard | N/A | Circuit Board / Interior Panel | N/A | Paint Color | Metallic silver |
Installation | Indoors | Hole Machining Compatible | Only Custom Orders are Supported | Shape | U-Shaped |
How can we improve?
How can we improve?