1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HDMI Connector Dust-Proof Plug【10 Pieces Per Package】 (Part Number)

CONNECTORS OPTION/ACCESSORIES

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • HDMIC-1
  • HDMIC-3
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 90.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]·A dust-proof plug. ·Material: PE/ABS, color: Black

 
Part Number
HDMIC-3
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 90.00

CONNECTORS OPTION/ACCESSORIES 1 Pack(s)

10 Pieces Per Package

7 Day(s)

Loading...

  1. 1

Basic Information

Type Other Color Black Features Dust-Proof Plug
Material ABS Color Black Specifications Without handle

Please check the type/dimensions/specifications of the part HDMIC-3 in the HDMI Connector Dust-Proof Plug series.