1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

EP Connector for Terminal / Sensor Connection【1-8 Pieces Per Package】 (Part Number)

EP Connector for Terminal / Sensor Connection
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,710.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product is covered by Category 9 of the RoHS Directive: "Monitoring and control instruments," and its use is exempted from the usage restrictions of phthalate esters until July 21, 2021.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

Anywire EP connector for terminal sensor connection.

 
Part Number
EP4-BL-8P
EP4-GL-8P
EP4-GR-8PSALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipColor Coating outer diameter

฿ 2,219.00

CONNECTOR 1 Pack(s)

8 Pieces Per Package

Quote Blueø1.2 to 1.6

฿ 1,791.67

CONNECTOR 1 Piece(s) 35 Day(s) Grayø1.6 to 2.0

฿ 1,710.00

฿ 899.97

CONNECTOR 1 Pack(s)

8 Pieces Per Package

Same day Greenø1.0 to 1.2

Loading...

  1. 1

Basic Information

Number of Positions 4 Compatible cable diameter 0.3 to 0.5 sq