(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Sealing plug that closes the hole in the unused cable gland.
[Features]
・ It can be waterproofed by inserting it into the rubber bushing of the cable gland and tightening the cap.
·Materials: Nylon resin.
* Sealing plug plugs the hole of an unused cable gland.
* Inserting the plug to the rubber bushing of a cable gland and tightening the cap will make the cable gland waterproof.
* Materials: Nylon
Part number | D | D1 | H | Compatible cable gland | Quantity |
---|---|---|---|---|---|
SP-12 | 10.2 | 6 | 15.5 | RMW12, RM12, RMW16, RM16, RPG7, RPG9 | 10/bag |
SP-16 | 15.6 | 9.5 | 15.5 | RMW20, RM20, RPG11, RPG13.5 | 10/bag |
SP-20 | 19.6 | 13.5 | 16.5 | RPG16 | 10/bag |
SP-25 | 24.4 | 17.5 | 17 | RMW25, RM25, RMW32, RM32, RPG21 | 5/bag |
SP-40 | 32.5 | 24.5 | 17.5 | RMW40, RM40, RPG29 | 5/bag |
SP-50 | 47.2 | 38.9 | 17.6 | RMW50, RM50 | 5/bag |
Part Number |
---|
SP-12 |
SP-16 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Conforming cable ground | Dimension D (mm) | Dimension φD1 (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 138.46 | CABLE GLAND | 2 Pack(s) | 10 Pieces Per Package | 5 Day(s) | RMW12, RM12, RMW16, RM16, RPG7, RPG9 | 10.2 | 6 | ||
฿ 175.38 | COMMODITY WIRING | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | RMW20, RM20, RPG11, RPG13.5 | 15.6 | 9.5 |
Loading...
Material | Nylon resin | Dimension H(mm) | 15.5 |
---|
How can we improve?
How can we improve?