(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High-performance, high-quality SD card (MLC) for industrial equipment capable of recording 4K video.
[Features]
・ UHS speed class 3 compatible large capacity & high speed recording type.
・ High-capacity and high-speed recording type ideal for video storage for surveillance cameras and drive recorders.
・ The controller function extends the life of the SD card.
・ Before shipment, read/write testing of all cards & all memory locations is performed to greatly reduce the initial failure rate.
[Applications]
・ For industrial equipment that requires reliability.
・ Writing large data files such as movies.
· Surveillance camera · Drive recorders · Professional cameras · 4K cameras.
Type | SD card | Capacity | 128GB | Memory card standard | SDXC |
---|---|---|---|---|---|
SD speed class | 10 | UHS Speed Class | 3 | UHS Supported | UHS-Ⅰ |
Please check the type/dimensions/specifications of the part RP-SDUE12SWA in the High durability/high capacity - For commercial/industrial applications - SD card UE series (MLC 128GB) series.
How can we improve?
How can we improve?