1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GT707 Programmable Display (Part Number)

PROGRAMMABLE DISPLAY

GT707 Programmable Display
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 59,183.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A small body with a wide screen. A 7-inch wide screen in the space for a 5.7-inch type.
[Features]
・ 7-inch version can be installed in the same space needed for 5.7-inch types.
・ Equipped with a 7-inch, long-life LED backlight, color TFT65, and 536-color LCD.
・ A TFT LCD with a contrast ratio of 500:1 realizes an easy-to-view screen.
・ Slim frame.
・ The frame is slim to enable the installation area to be reduced relative to the size of the liquid crystal.
・SD/SDHC memory card slot is standard.
・ Easy to copy, backup and restore screen data. Data logging is also possible.
・ USB interface is standard equipment.
・ Device monitor knows the PLC status without requiring a PC.
・ Easy to check PLC wiring and operation.
・ Program transfer from display unit to PLC.

Part Number
AIG707WCL1G2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 59,183.00

PROGRAMMABLE DISPLAY 1 Piece(s) 20 Day(s)

Loading...

  1. 1

Basic Information

Type Panel mount Monitor screen TFT Monitor screen size(Inch) 7
Maximum Compatible Resolution 800×480 Display color(colors) Color (65,536 colors or more) Frame color Pure Black
Input Voltage 24 V DC Multi-language support NA Protection function (environmentally resistant) Available
Representative Standard CE / UL / CUL Dimension height(mm) 122 Dimension width(mm) 186
Dimension depth(mm) 34 Display blacklight White LED Communication port RS232C
SD memory card slot Available External interface USB Mini-B User's memory:Capacity 2 Mbyte

Please check the type/dimensions/specifications of the part AIG707WCL1G2 in the GT707 Programmable Display series.