1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Ground Rod for Electric Discharge Machining (Part Number)

TOOL FOR WIIRING OPTION

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,619.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ Since the ground wire is built in the plastic pipe, it has excellent insulation and is safe
・ The ground wire and clip from the bottom of the pipe are provided with an insulating tube, so you can use it with peace of mind
・ Lightweight and easy to operate
・ The manufacturer uses a yellow pipe which signs danger
[Applications]
・ Please use it for grounding discharge of electric charge remaining on the switchboard, etc., after the power supply is turned off (For Indoor)

 
Part Number
HSB-50
Part NumberPriceNameMinimum Order Qty.Related ToVolume DiscountDays to ShipRoHS

฿ 2,619.55

TOOL FOR WIIRING OPTION 1 Piece(s) 5 Day(s) 10

Loading...

  1. 1

Basic Information

Type Other Standard ø32 × 50 cm Material/surface treatment Pipe: PVC, earth wire: Flat-knitted flexible copper wire, contact pin: Brass (nickel plating)
Color Yellow + black Type Ground Rod for Discharge

Please check the type/dimensions/specifications of the part HSB-50 in the Ground Rod for Electric Discharge Machining series.