(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Non-waterproof cable clamp for circular connectors.
[Features]
・ An accessory that fixes the cable in combination with the back shell.
・ This product has a clamping structure that tightens a cable from both sides with 2 pressing brackets, allowing it be securely fixed at the center.
・ Since the cable clamps are with synthetic rubber bushings shown in the table inserted, they can also be used for cables with jackets and bundled wires.
[Applications]
・ The cable is fixed in combination with the back shell.
Part Number |
---|
D/MS3057-4A(R1) |
D/MS3057-6A(R1) |
D/MS3057-8A(R1) |
D/MS3057-10A(R1) |
D/MS3057-12A(R1) |
D/MS3057-16A(R1) |
D/MS3057-20A(R1) |
D/MS3057-24A(R1) |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Material | Color | Supported models and series | Shell Size | Attached bushing |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 149.51 | CONNECTORS OPTION/ACCESSORIES | 1 Piece(s) | 6 Day(s) | - | Other | Aluminum alloy | Black | D/MS A/B Series / DCA Series | 10SL/12S | AN3420-4 | ||
฿ 250.00 | CONNECTORS OPTION/ACCESSORIES | 1 Piece(s) | Quote | 10 | Other | Aluminum alloy | Black | D/MS A/B Series / DCA Series | 14S | AN3420-6 | ||
฿ 175.36 | CONNECTORS OPTION/ACCESSORIES | 1 Piece(s) | 6 Day(s) | - | Other | Aluminum alloy | Black | D/MS A/B Series / DCA Series | 16S/16 | AN3420-8 | ||
฿ 250.00 | CONNECTORS OPTION/ACCESSORIES | 1 Piece(s) | 60 Day(s) | 10 | Other | Aluminum alloy | Black | CE01 Series / D/MS A/B Series / DCA Series | 18 | AN3420-10 | ||
฿ 267.00 | CONNECTORS OPTION/ACCESSORIES | 1 Piece(s) | 97 Day(s) | 10 | - | - | - | CE01 Series / D/MS A/B Series / DCA Series | 20/22 | AN3420-12 | ||
฿ 209.00 | CONNECTORS OPTION/ACCESSORIES | 1 Piece(s) | 5 Day(s) | 10 | Other | Aluminum alloy | Black | CE01 Series / D/MS A/B Series / DCA Series | 24/28 | AN3420-16 | ||
฿ 294.03 | CONNECTORS OPTION/ACCESSORIES | 1 Piece(s) | 5 Day(s) | - | Other | Aluminum alloy | Black | D/MS A/B Series / DCA Series | 32 | AN3420-20 | ||
฿ 319.40 | CONNECTORS OPTION/ACCESSORIES | 1 Piece(s) | 6 Day(s) | - | Other | Aluminum alloy | Black | D/MS A/B Series / DCA Series | 36 | AN3420-24 |
Loading...
Material | Aluminum alloy | Color | Black | Surface Treatment | Trivalent chromate treatment |
---|
How can we improve?
How can we improve?