(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Back shell for CE01 Series connectors.
[Features]
・ It is used to hold the cable when not using a conduit.
・ Please use it together with the waterproof cable clamp.
[Applications]
・ The back shell is attached to the back of the connector, and the cable clamp is attached to the back of the back shell.
Part Number |
---|
CE01-18BS-DS(R1) |
CE01-20BS-DS(R1) |
CE01-22BS-DS(R1) |
CE01-24BS-DS(R1) |
CE01-28BS-DS(R1) |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shell Size |
---|---|---|---|---|---|---|---|
฿ 333.00 | CONNECTORS OPTION/ACCESSORIES | 1 Piece(s) | 5 Day(s) | 10 | 18 | ||
฿ 336.95 | CONNECTORS OPTION/ACCESSORIES | 1 Piece(s) | 3 Day(s) | - | 20 | ||
฿ 431.73 | CONNECTORS OPTION/ACCESSORIES | 1 Piece(s) | 5 Day(s) | - | 22 | ||
฿ 473.00 | CONNECTORS OPTION/ACCESSORIES | 1 Piece(s) | 5 Day(s) | 10 | 24 | ||
฿ 694.00 | CONNECTORS OPTION/ACCESSORIES | 1 Piece(s) | 6 Day(s) | 10 | 28 |
Loading...
Type | Hood | Material | Aluminum Alloy | Specification | Waterproof Straight |
---|---|---|---|---|---|
Color | Black | Features | Standard Backshell | Specifications | Waterproof straight |
Features | Standard back shell | Material | Aluminum alloy | Color | Black |
Surface Treatment | Trivalent chromate treatment |
How can we improve?
How can we improve?