1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

S1934 Series (Part Number)

PC DISPLAY

S1934 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 28,548.17/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

・ 19-inch, SXGA resolution square monitor
・ Adopting IPS liquid crystal panel, no flicker and flickerless specifications that are easy on the eyes
・ DisplayPort, DVI-D, D-Sub 3 inputs
・ Equipped with a "Paper mode" function that cuts blue light significantly and looks like paper
・ Equipped with "Auto EcoView" function that automatically adjusts the brightness of the monitor according to the ambient brightness
・ Two types of stand variations are available: a tilt stand that saves installation space and a height-adjustable stand that allows you to adjust the height and screen angle for easy work.

 
Part Number
S1934-HBK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 28,548.17

PC DISPLAY 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Frame color Black

Please check the type/dimensions/specifications of the part S1934-HBK in the S1934 Series series.