(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Despite being a popular type, LED light that achieved a protection rating of "IP69K" with a view to high-pressure hot water cleaning at food processing plants, etc.
Protection Grade | IP66/67/69K | Shape | Straight | Representative Standard | CE / UL / CSA |
---|
Please check the type/dimensions/specifications of the part CLA6S-24A-CD in the Waterproof Slim Type LED Light Work Light series.
Part Number |
---|
CLA2S-24A-CD-30 |
CLA3S-24A-CD |
CLA3S-24A-CD-30 |
CLA6S-24A-CD-30 |
CLA9S-24A-CD |
CLA9S-24A-CD-30 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | LED color | Light-emitting element dimensions (mm) | Cable length (mm) |
---|---|---|---|---|---|---|---|---|
฿ 3,457.00 | 1 Piece(s) | 6 Day(s) | - | [White] Daylight Color | - | 3000 | ||
฿ 3,803.00 | 1 Piece(s) | Same day | - | [White] Daylight Color | 300 | 500 | ||
฿ 4,117.00 | 1 Piece(s) | Same day | - | [White] Daylight Color | 300 | 3000 | ||
฿ 8,643.00 | 1 Piece(s) | 21 Day(s) | - | [White] Daylight Color | 600 | 3000 | ||
฿ 10,403.00 | 1 Piece(s) | 21 Day(s) | - | [White] Daylight Color | 900 | 500 | ||
฿ 10,733.00 | 1 Piece(s) | 5 Day(s) | - | [White] Daylight Color | 900 | 3000 |
How can we improve?
How can we improve?