1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

AC/DC Fan Set Model (Part Number)

AC/DC Fan Set Model
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,053.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Features]
・ A fan that converts AC voltage into DC voltage and drives it inside the fan.
・ The excellent performance of DC fan is obtained with AC input.

Part Number
ST1-9AD0901H1H
ST1-9AD0901H12
ST1-9AD0901M1H
ST1-9AD0901M12
ST1-9AD1201H1H
ST1-9AD1201H12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSFrame Size Sensor specifications Maximum Air Flow (AC when 50 Hz)
(m3/min)
Maximum air flow (at AC 60 Hz)
(m3/min)
Maximum air flow (DC input)
(m3/min)
Sound pressure level (for DC input)
(dB)
Sound pressure level (for AC-50 Hz)
(dB)
Sound pressure level (for AC-60 Hz)
(dB)
Maximum Static Pressure (AC 50 Hz)
(Pa)
Maximum static pressure (at AC 60 Hz)
(Pa)
Maximum static pressure (for DC input)
(Pa)
Rated Current
(A)
Rated input
(W)
Flame-Retardant Grade

฿ 2,119.53

HEAT MEASURES FAN 1 Piece(s) 13 Day(s) -92x92[Other] Low speed1.51.51.5-404090-900.084.5Frame: UL 94 V-0, blade: UL 94 V-0

฿ 2,053.95

HEAT MEASURES FAN 1 Piece(s) 13 Day(s) -92x92NA1.51.51.5-404090-900.084.5Frame: UL 94 V-0, blade: UL 94 V-0

฿ 2,119.53

HEAT MEASURES FAN 1 Piece(s) 13 Day(s) -92x92[Other] Low speed1.181.181.18---565656-3Frame: UL 94 V-0, blade: UL 94 V-0

฿ 2,053.95

HEAT MEASURES FAN 1 Piece(s) 13 Day(s) -92x92NA1.181.181.18---565656-3Frame: UL 94 V-0, blade: UL 94 V-0

฿ 2,112.00

HEAT MEASURES FAN 1 Piece(s) 13 Day(s) 10120x120[Other] Low speed3-34242428484840.084.4Frame: UL 94 V-0, blade: UL 94 V-1

฿ 2,080.12

HEAT MEASURES FAN 1 Piece(s) 13 Day(s) -120x120NA3-34242428484840.084.4Frame: UL 94 V-0, blade: UL 94 V-1

Loading...

  1. 1

Basic Information

Model ACDC Fan Rated Voltage 100 to 240 Frame thickness 38mm
Classification Long Life Safety standards PSE / CE / UL / CUL / TUV Life Expectancy(h) 60,000