(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
AC Fan Set Model
Cooling fans serve as equipment designed to lower the temperature of electronic devices and equipment.They offer a wide variety of sizes to choose from.
[Feature]
● Frame Size (mm.) : 60x60, 80x80, 92x92, 120x120 and 160x160
● Thickness (mm.) : 20, 25, 38, 42 and 51
● Rated Voltage : AC100V, AC200V
● Material
Frame: Aluminum (Black caoting)
Impeller: Plastic (Flammability: UL 94V-1)
[Application]
Cooling fans are used to cool electronic devices.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Model | Frame Size | Frame thickness | Rated Voltage | Sensor specifications | Classification | Safety standards | Maximum Air Flow (AC when 50 Hz) (m3/min) | Maximum air flow (at AC 60 Hz) (m3/min) | Sound pressure level (for AC-50 Hz) (dB) | Sound pressure level (for AC-60 Hz) (dB) | Maximum Static Pressure (AC 50 Hz) (Pa) | Maximum static pressure (at AC 60 Hz) (Pa) | Sensor power supply (V) | Rated Current (A) | Rated input (W) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,491.28 | HEAT MEASURES FAN | 1 Piece(s) | 13 Day(s) | [AC fan] AC Fan | 80x80 | [40 mm or more] 42mm | [Other] 100 to 240 | NA | Standard (general purpose) | PSE / CE / UL / TUV / CSA | 0.43 | 0.43 | 24 | 24 | 8.8 | 8.8 | - | 0.04/0.04 | 4/3.5 | ||
฿ 1,451.16 | HEAT MEASURES FAN | 1 Piece(s) | 13 Day(s) | [AC fan] AC Fan | 80x80 | [40 mm or more] 42mm | AC100V | NA | Standard (general purpose) | PSE / CE / UL / TUV / CSA | 0.85 | 1 | 40 | 44 | 24.5 | 35.3 | - | 0.13/0.11 | 10/9 | ||
฿ 1,491.28 | HEAT MEASURES FAN | 1 Piece(s) | 13 Day(s) | [AC fan] AC Fan | 80x80 | [40 mm or more] 42mm | AC200V | NA | Standard (general purpose) | PSE / CE / UL / TUV / CSA | 0.85 | 1 | 40 | 44 | 24.5 | 35.3 | - | 0.07/0.06 | 10/9 | ||
฿ 1,451.16 | HEAT MEASURES FAN | 1 Piece(s) | 13 Day(s) | [AC fan] AC Fan | 80x80 | [40 mm or more] 42mm | [Other] 100 to 240 | NA | Standard (general purpose) | PSE / CE / UL / TUV / CSA | 0.85 | 1 | 40 | 44 | 24.5 | 35.3 | - | 0.11/0.1 | 10/9 | ||
฿ 1,491.28 | HEAT MEASURES FAN | 1 Piece(s) | 13 Day(s) | [AC fan] AC Fan | 80x80 | [40 mm or more] 42mm | [Other] AC230V | NA | Standard (general purpose) | PSE / CE / UL / TUV / CSA | 0.85 | 1 | 40 | 44 | 24.5 | 35.3 | - | 0.06/0.05 | 10/9 | ||
฿ 1,491.28 | HEAT MEASURES FAN | 1 Piece(s) | 13 Day(s) | [AC fan] AC Fan | 80x80 | [40 mm or more] 42mm | AC100V | NA | Standard (general purpose) | PSE / CE / UL / TUV / CSA | 0.43 | 0.43 | 24 | 24 | 8.8 | 8.8 | - | 0.05/0.05 | 4/3.5 | ||
฿ 1,234.88 | HEAT MEASURES FAN | 1 Piece(s) | 13 Day(s) | [AC fan] AC Fan | 60x60 | 38mm | AC100V | NA | Standard (general purpose) | CE / UL / TUV | 0.33 | 0.4 | - | 30 | 16.3 | 23.3 | - | 0.08/0.07 | 6/5 | ||
฿ 1,234.88 | HEAT MEASURES FAN | 1 Piece(s) | 13 Day(s) | [AC fan] AC Fan | 60x60 | 38mm | [Other] 100 to 240 | NA | Standard (general purpose) | CE / UL / TUV | 0.33 | 0.4 | - | 30 | 16.3 | 23.3 | - | 0.07/0.06 | 6/5 | ||
฿ 1,477.67 | HEAT MEASURES FAN | 1 Piece(s) | 13 Day(s) | [AC fan] AC Fan | 80x80 | 38mm | AC100V | NA | Standard (general purpose) | PSE / CE / UL / TUV / CSA | - | 1.05 | - | - | 31.4 | 44.1 | - | 0.13/0.11 | 9/8 | ||
฿ 1,511.16 | HEAT MEASURES FAN | 1 Piece(s) | 13 Day(s) | [AC fan] AC Fan | 80x80 | 38mm | AC200V | NA | Standard (general purpose) | PSE / CE / UL / TUV / CSA | - | 1.05 | - | - | 31.4 | 44.1 | - | 0.07/0.06 | 9/8 | ||
฿ 1,477.67 | HEAT MEASURES FAN | 1 Piece(s) | 13 Day(s) | [AC fan] AC Fan | 80x80 | 38mm | [Other] 100 to 240 | NA | Standard (general purpose) | PSE / CE / UL / TUV / CSA | - | 1.05 | - | - | 31.4 | 44.1 | - | 0.11/0.1 | 9/8 | ||
฿ 1,511.16 | HEAT MEASURES FAN | 1 Piece(s) | 13 Day(s) | [AC fan] AC Fan | 80x80 | 38mm | [Other] AC230V | NA | Standard (general purpose) | PSE / CE / UL / TUV / CSA | - | 1.05 | - | - | 31.4 | 44.1 | - | 0.06/0.05 | 9/8 | ||
฿ 1,234.88 | HEAT MEASURES FAN | 1 Piece(s) | 13 Day(s) | [AC fan] AC Fan | 60x60 | [Other] 28mm | AC100V | NA | Standard (general purpose) | CE / UL / TUV | 0.27 | 0.33 | 24 | 26 | 11.8 | 18.6 | - | 0.06/0.05 | 5/4 | ||
฿ 1,234.88 | HEAT MEASURES FAN | 1 Piece(s) | 13 Day(s) | [AC fan] AC Fan | 60x60 | [Other] 28mm | [Other] 100 to 240 | NA | Standard (general purpose) | CE / UL / TUV | 0.27 | 0.33 | 24 | 26 | 11.8 | 18.6 | - | 0.06/0.05 | 5/4 | ||
฿ 1,255.81 | HEAT MEASURES FAN | 1 Piece(s) | 13 Day(s) | [AC fan] AC Fan | 80x80 | 20mm | AC100V | NA | Standard (general purpose) | CE / UL / TUV / CSA | 0.44 | 0.53 | 26 | 31 | 23.5 | 31.4 | - | 0.07/0.06 | 6/5 | ||
฿ 1,255.81 | HEAT MEASURES FAN | 1 Piece(s) | 13 Day(s) | [AC fan] AC Fan | 80x80 | 20mm | [Other] 100 to 240 | NA | Standard (general purpose) | CE / UL / TUV / CSA | 0.44 | 0.53 | 26 | 31 | 23.5 | 31.4 | - | 0.06/0.05 | 6/5 | ||
฿ 3,187.13 | HEAT MEASURES FAN | 1 Piece(s) | 13 Day(s) | [AC fan] AC Fan | Ø172 | [40 mm or more] 51mm | AC100V | NA | Standard (general purpose) | PSE / CE / UL / TUV / CSA | 5.3 | 6.4 | 47 | 51 | - | 196 | - | 0.33/0.25 | 27/25 | ||
฿ 5,488.60 | HEAT MEASURES FAN | 1 Piece(s) | 13 Day(s) | [AC fan] AC Fan | Ø172 | [40 mm or more] 51mm | [Other] AC230V | [Other] Low speed | Standard (general purpose) | PSE / CE / UL / TUV | 5.3 | 6.4 | 47 | 51 | - | 196 | 12 | 0.14/0.11 | 27/25 | ||
฿ 4,263.14 | HEAT MEASURES FAN | 1 Piece(s) | 13 Day(s) | [AC fan] AC Fan | 160x160 | [40 mm or more] 51mm | AC100V | NA | Standard (general purpose) | PSE / CE / UL / TUV / CSA | 7.2 | 8.5 | 56 | 60 | - | 166.6 | - | 0.43/0.35 | 37.5/33 | ||
฿ 1,417.67 | HEAT MEASURES FAN | 1 Piece(s) | 13 Day(s) | [AC fan] AC Fan | 120x120 | 38mm | AC100V | NA | Standard (general purpose) | PSE | 2.35 | 2.7 | 40 | - | 55.9 | - | - | 0.18/0.16 | 14/12 | ||
฿ 1,457.79 | HEAT MEASURES FAN | 1 Piece(s) | 13 Day(s) | [AC fan] AC Fan | 120x120 | 38mm | AC100V | NA | Standard (general purpose) | PSE / CE / UL / TUV / CSA | 2.35 | 2.7 | 40 | - | 55.9 | - | - | 0.18/0.16 | 14/12 | ||
฿ 1,457.79 | HEAT MEASURES FAN | 1 Piece(s) | 13 Day(s) | [AC fan] AC Fan | 120x120 | 38mm | AC100V | NA | Standard (general purpose) | PSE | 1.45 | 1.5 | - | 28 | 17.6 | 17.6 | - | 0.1/0.09 | 7/7 | ||
฿ 1,497.91 | HEAT MEASURES FAN | 1 Piece(s) | 13 Day(s) | [AC fan] AC Fan | 120x120 | 38mm | 100V to 115V AC | NA | Standard (general purpose) | PSE / CE / UL / TUV / CSA | 1.56 | 1.64 | 30 | 31 | 20 | 20.6 | - | 0.13/0.11 | 10/10 | ||
฿ 1,457.79 | HEAT MEASURES FAN | 1 Piece(s) | 5 Day(s) | [AC fan] AC Fan | 120x120 | 38mm | AC200V | NA | Standard (general purpose) | PSE | 2.35 | 2.7 | 40 | - | 55.9 | - | - | 0.09/0.08 | 14/12 | ||
฿ 1,497.91 | HEAT MEASURES FAN | 1 Piece(s) | 13 Day(s) | [AC fan] AC Fan | 120x120 | 38mm | AC200V | NA | Standard (general purpose) | PSE / CE / UL / TUV / CSA | 2.35 | 2.7 | 40 | - | 55.9 | - | - | 0.09/0.08 | 14/12 | ||
฿ 1,497.91 | HEAT MEASURES FAN | 1 Piece(s) | 13 Day(s) | [AC fan] AC Fan | 120x120 | 38mm | AC200V | NA | Standard (general purpose) | PSE | 1.45 | 1.5 | - | 28 | 17.6 | 17.6 | - | 0.05/0.04 | 7/7 | ||
฿ 1,531.40 | HEAT MEASURES FAN | 1 Piece(s) | 13 Day(s) | [AC fan] AC Fan | 120x120 | 38mm | 200V to 240V AC | NA | Standard (general purpose) | PSE / CE / UL / TUV / CSA | 1.58 | 1.68 | 30 | 32 | 20.6 | 21.6 | - | 0.06/0.05 | 11/11 | ||
฿ 1,457.79 | HEAT MEASURES FAN | 1 Piece(s) | 13 Day(s) | [AC fan] AC Fan | 120x120 | 38mm | AC100V | NA | Standard (general purpose) | PSE | 1.55 | 1.75 | 30 | 32 | 23.5 | 26.4 | - | 0.16/0.14 | 13/11 | ||
฿ 1,497.91 | HEAT MEASURES FAN | 1 Piece(s) | 13 Day(s) | [AC fan] AC Fan | 120x120 | 38mm | AC100V | NA | Standard (general purpose) | PSE / CE / UL / TUV / CSA | 1.55 | 1.75 | 30 | 32 | 23.5 | 26.4 | - | 0.16/0.14 | 13/11 | ||
฿ 1,417.67 | HEAT MEASURES FAN | 1 Piece(s) | 13 Day(s) | [AC fan] AC Fan | 120x120 | 38mm | [Other] AC120V | NA | Standard (general purpose) | PSE | 2.35 | 2.7 | 40 | - | 55.9 | - | - | 0.16/0.14 | 14.12 | ||
฿ 1,457.79 | HEAT MEASURES FAN | 1 Piece(s) | 13 Day(s) | [AC fan] AC Fan | 120x120 | 38mm | [Other] 100 to 240 | NA | Standard (general purpose) | PSE / CE / UL / TUV / CSA | 2.35 | 2.7 | 40 | - | 55.9 | - | - | 0.16/0.14 | 14.12 | ||
฿ 1,457.79 | HEAT MEASURES FAN | 1 Piece(s) | 13 Day(s) | [AC fan] AC Fan | 120x120 | 38mm | [Other] AC230V | NA | Standard (general purpose) | PSE | 2.35 | 2.7 | 40 | - | 55.9 | - | - | 0.08/0.07 | 14/12 | ||
฿ 1,497.91 | HEAT MEASURES FAN | 1 Piece(s) | 13 Day(s) | [AC fan] AC Fan | 120x120 | 38mm | [Other] AC230V | NA | Standard (general purpose) | PSE / CE / UL / TUV / CSA | 2.35 | 2.7 | 40 | - | 55.9 | - | - | 0.08/0.07 | 14/12 | ||
฿ 1,497.91 | HEAT MEASURES FAN | 1 Piece(s) | 13 Day(s) | [AC fan] AC Fan | 120x120 | 38mm | AC100V | NA | Standard (general purpose) | PSE / CE / UL / TUV / CSA | 2.15 | 2.35 | - | 40 | 44.1 | - | - | 0.18/0.16 | 14/12 | ||
฿ 1,397.44 | HEAT MEASURES FAN | 1 Piece(s) | 13 Day(s) | [AC fan] AC Fan | 80x80 | 25mm | AC100V | NA | Standard (general purpose) | PSE / CE / UL / TUV / CSA | 0.55 | 0.63 | - | 30 | 21.6 | 28.4 | - | 0.12/0.1 | 9/7 | ||
฿ 1,437.56 | HEAT MEASURES FAN | 1 Piece(s) | 13 Day(s) | [AC fan] AC Fan | 80x80 | 25mm | AC200V | NA | Standard (general purpose) | PSE / CE / UL / TUV / CSA | 0.55 | 0.63 | - | 30 | 21.6 | 28.4 | - | 0.06/0.05 | 9/7 | ||
฿ 1,397.44 | HEAT MEASURES FAN | 1 Piece(s) | 13 Day(s) | [AC fan] AC Fan | 80x80 | 25mm | [Other] 100 to 240 | NA | Standard (general purpose) | PSE / CE / UL / TUV / CSA | 0.55 | 0.63 | - | 30 | 21.6 | 28.4 | - | 0.1/0.08 | 9/7 | ||
฿ 1,437.56 | HEAT MEASURES FAN | 1 Piece(s) | 13 Day(s) | [AC fan] AC Fan | 80x80 | 25mm | [Other] AC230V | NA | Standard (general purpose) | PSE / CE / UL / TUV / CSA | 0.55 | 0.63 | - | 30 | 21.6 | 28.4 | - | 0.05/0.04 | 9/7 | ||
฿ 1,364.30 | HEAT MEASURES FAN | 1 Piece(s) | 13 Day(s) | [AC fan] AC Fan | 80x80 | 25mm | AC100V | NA | Standard (general purpose) | PSE / CE / UL / TUV / CSA | 0.63 | 0.76 | 30 | - | 27.5 | 38.3 | - | 0.12/0.1 | 9/7 | ||
฿ 1,397.44 | HEAT MEASURES FAN | 1 Piece(s) | 13 Day(s) | [AC fan] AC Fan | 80x80 | 25mm | AC200V | NA | Standard (general purpose) | PSE / CE / UL / TUV / CSA | 0.63 | 0.76 | 30 | - | 27.5 | 38.3 | - | 0.06/0.05 | 9/7 | ||
฿ 1,364.30 | HEAT MEASURES FAN | 1 Piece(s) | 13 Day(s) | [AC fan] AC Fan | 80x80 | 25mm | [Other] 100 to 240 | NA | Standard (general purpose) | PSE / CE / UL / TUV / CSA | 0.63 | 0.76 | 30 | - | 27.5 | 38.3 | - | 0.1/0.08 | 9/7 | ||
฿ 1,397.44 | HEAT MEASURES FAN | 1 Piece(s) | 13 Day(s) | [AC fan] AC Fan | 80x80 | 25mm | [Other] AC230V | NA | Standard (general purpose) | PSE / CE / UL / TUV / CSA | 0.63 | 0.76 | 30 | - | 27.5 | 38.3 | - | 0.05/0.04 | 9/7 | ||
฿ 1,501.00 | HEAT MEASURES FAN | 1 Piece(s) | 13 Day(s) | [AC fan] AC Fan | 120x120 | 38mm | [Other] AC230V | NA | Standard (general purpose) | PSE / CE / UL / TUV / CSA | 2.5 | 2.9 | 42 | 45 | 57.9 | 68.7 | - | 0.11/0.09 | 18/16 | ||
฿ 1,457.79 | HEAT MEASURES FAN | 1 Piece(s) | 13 Day(s) | [AC fan] AC Fan | 120x120 | 38mm | [Other] 100 to 240 | NA | Standard (general purpose) | PSE / CE / UL / TUV / CSA | 2.5 | 2.9 | 42 | 45 | 57.9 | 68.7 | - | 0.21/0.18 | 18/16 | ||
฿ 1,457.79 | HEAT MEASURES FAN | 1 Piece(s) | 13 Day(s) | [AC fan] AC Fan | 120x120 | 38mm | AC100V | NA | Standard (general purpose) | PSE / CE / UL / TUV / CSA | 2.5 | 2.9 | 42 | 45 | 57.9 | 68.7 | - | 0.24/0.21 | 18/16 | ||
฿ 1,497.91 | HEAT MEASURES FAN | 1 Piece(s) | 13 Day(s) | [AC fan] AC Fan | 120x120 | 38mm | AC200V | NA | Standard (general purpose) | PSE / CE / UL / TUV / CSA | 2.5 | 2.9 | 42 | 45 | 57.9 | 68.7 | - | 0.12/0.1 | 18/16 | ||
฿ 1,437.56 | HEAT MEASURES FAN | 1 Piece(s) | 13 Day(s) | [AC fan] AC Fan | 120x120 | 25mm | AC100V | NA | Standard (general purpose) | PSE / CE / UL / TUV / CSA | 1.7 | 1.8 | 34 | - | 29.4 | 26.5 | - | 0.11 | 9.5/8.5 | ||
฿ 1,477.67 | HEAT MEASURES FAN | 1 Piece(s) | 13 Day(s) | [AC fan] AC Fan | 120x120 | 25mm | AC200V | NA | Standard (general purpose) | PSE / CE / UL / TUV / CSA | 1.7 | 1.8 | 34 | - | 29.4 | 26.5 | - | 0.07 | 9.5/8.5 | ||
฿ 1,437.56 | HEAT MEASURES FAN | 1 Piece(s) | 13 Day(s) | [AC fan] AC Fan | 120x120 | 25mm | [Other] 100 to 240 | NA | Standard (general purpose) | PSE / CE / UL / TUV / CSA | 1.7 | 1.8 | 34 | - | 29.4 | 26.5 | - | 0.1 | 9.5/8.5 | ||
฿ 1,397.44 | HEAT MEASURES FAN | 1 Piece(s) | 13 Day(s) | [AC fan] AC Fan | 120x120 | 25mm | [Other] 100 to 240 | NA | Standard (general purpose) | PSE / CE / UL / TUV / CSA | 1.95 | 2.3 | - | - | 48 | 51.9 | - | 0.14/0.12 | 13.5/12 | ||
฿ 1,397.44 | HEAT MEASURES FAN | 1 Piece(s) | 13 Day(s) | [AC fan] AC Fan | 120x120 | 25mm | AC100V | NA | Standard (general purpose) | PSE / CE / UL / TUV / CSA | 1.95 | 2.3 | - | - | 48 | 51.9 | - | 0.16/0.14 | 13.5/12 | ||
฿ 1,437.56 | HEAT MEASURES FAN | 1 Piece(s) | 13 Day(s) | [AC fan] AC Fan | 120x120 | 25mm | AC100V | NA | Standard (general purpose) | PSE / CE / UL / TUV / CSA | 1.1 | 1.25 | 24. | 27 | 14.7 | 18.6 | - | 0.14/0.12 | 12/10 | ||
฿ 1,437.56 | HEAT MEASURES FAN | 1 Piece(s) | 13 Day(s) | [AC fan] AC Fan | 120x120 | 25mm | [Other] AC230V | NA | Standard (general purpose) | PSE / CE / UL / TUV / CSA | 1.95 | 2.3 | - | - | 48 | 51.9 | - | 0.07/0.06 | 13.5/12 | ||
฿ 1,437.56 | HEAT MEASURES FAN | 1 Piece(s) | 13 Day(s) | [AC fan] AC Fan | 120x120 | 25mm | AC200V | NA | Standard (general purpose) | PSE / CE / UL / TUV / CSA | 1.95 | 2.3 | - | - | 48 | 51.9 | - | 0.08/0.07 | 13.5/12 | ||
฿ 1,477.67 | HEAT MEASURES FAN | 1 Piece(s) | 13 Day(s) | [AC fan] AC Fan | 120x120 | 25mm | [Other] AC230V | NA | Standard (general purpose) | PSE / CE / UL / TUV / CSA | 1.7 | 1.8 | 34 | - | 29.4 | 26.5 | - | - | 9.5/8.5 | ||
฿ 1,364.30 | HEAT MEASURES FAN | 1 Piece(s) | 13 Day(s) | [AC fan] AC Fan | 92x92 | 25mm | AC100V | NA | Standard (general purpose) | PSE / CE / UL / TUV / CSA | - | - | - | - | 39.2 | - | - | 0.1/0.09 | 8/7 | ||
฿ 1,397.44 | HEAT MEASURES FAN | 1 Piece(s) | 13 Day(s) | [AC fan] AC Fan | 92x92 | 25mm | AC200V | NA | Standard (general purpose) | PSE / CE / UL / TUV / CSA | - | - | - | - | 39.2 | - | - | 0.07/0.06 | 11/10 | ||
฿ 1,364.30 | HEAT MEASURES FAN | 1 Piece(s) | 13 Day(s) | [AC fan] AC Fan | 92x92 | 25mm | [Other] 100 to 240 | NA | Standard (general purpose) | PSE / CE / UL / TUV / CSA | - | - | - | - | 39.2 | - | - | 0.09/0.08 | 8/7 | ||
฿ 1,397.44 | HEAT MEASURES FAN | 1 Piece(s) | 13 Day(s) | [AC fan] AC Fan | 92x92 | 25mm | [Other] AC230V | NA | Standard (general purpose) | PSE / CE / UL / TUV / CSA | - | - | - | - | 39.2 | - | - | 0.06/0.05 | 10/9 | ||
฿ 1,397.44 | HEAT MEASURES FAN | 1 Piece(s) | 13 Day(s) | [AC fan] AC Fan | 92x92 | 25mm | AC100V | NA | Standard (general purpose) | PSE / CE / UL / TUV / CSA | 0.84 | - | 32 | - | 31.4 | 40.2 | - | 0.1/0.09 | 8/7 | ||
฿ 1,397.44 | HEAT MEASURES FAN | 1 Piece(s) | 13 Day(s) | [AC fan] AC Fan | 92x92 | 25mm | AC100V | NA | Standard (general purpose) | PSE / CE / UL / TUV / CSA | 0.55 | 0.65 | 24 | 27 | 12.5 | 16.3 | - | 0.09/0.08 | 7/6 | ||
฿ 1,437.56 | HEAT MEASURES FAN | 1 Piece(s) | 13 Day(s) | [AC fan] AC Fan | 92x92 | 25mm | AC200V | NA | Standard (general purpose) | PSE / CE / UL / TUV / CSA | 0.55 | 0.65 | 24 | 27 | 12.5 | 16.3 | - | 0.06/0.05 | 8/7 | ||
฿ 1,397.44 | HEAT MEASURES FAN | 1 Piece(s) | 13 Day(s) | [AC fan] AC Fan | 92x92 | 25mm | [Other] 100 to 240 | NA | Standard (general purpose) | PSE / CE / UL / TUV / CSA | 0.55 | 0.65 | 24 | 27 | 12.5 | 16.3 | - | 0.08/0.07 | 7/6 | ||
฿ 1,437.56 | HEAT MEASURES FAN | 1 Piece(s) | 13 Day(s) | [AC fan] AC Fan | 92x92 | 25mm | [Other] AC230V | NA | Standard (general purpose) | PSE / CE / UL / TUV / CSA | 0.55 | 0.65 | 24 | 27 | 12.5 | 16.3 | - | 0.05/0.04 | 8/7 | ||
฿ 2,991.39 | HEAT MEASURES FAN | 1 Piece(s) | 13 Day(s) | [AC fan] AC Fan | Ø172 | [40 mm or more] 51mm | AC100V | NA | Standard (general purpose) | PSE / CE / UL / TUV / CSA | 5.3 | 6.4 | - | - | - | 196 | - | 0.33/0.25 | 27/25 | ||
฿ 2,752.38 | HEAT MEASURES FAN | 1 Piece(s) | 6 Day(s) | - | - | - | - | - | - | - | - | - | - | - | - | - | 12 | 0.12/0.1 | 18/16 |
Loading...
Life Expectancy(h) | 25000 | Flame-Retardant Grade | Blade: UL 94 V-1 |
---|
How can we improve?
How can we improve?