1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
AC Fan Set Model (Part Number)

HEAT MEASURES FAN

AC Fan Set Model
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,234.88/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

AC Fan Set Model
Cooling fans serve as equipment designed to lower the temperature of electronic devices and equipment.They offer a wide variety of sizes to choose from.
[Feature]
● Frame Size (mm.) : 60x60, 80x80, 92x92, 120x120 and 160x160
● Thickness (mm.) : 20, 25, 38, 42 and 51
● Rated Voltage : AC100V, AC200V
● Material
Frame: Aluminum (Black caoting)
Impeller: Plastic (Flammability: UL 94V-1)
[Application]
Cooling fans are used to cool electronic devices.

Part Number
ST1-109-154
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipModel Frame Size Frame thickness Rated Voltage Sensor specifications Classification Safety standards Maximum Air Flow (AC when 50 Hz)
(m3/min)
Maximum air flow (at AC 60 Hz)
(m3/min)
Sound pressure level (for AC-50 Hz)
(dB)
Sound pressure level (for AC-60 Hz)
(dB)
Maximum Static Pressure (AC 50 Hz)
(Pa)
Maximum static pressure (at AC 60 Hz)
(Pa)
Sensor power supply
(V)
Rated Current
(A)
Rated input
(W)

฿ 1,511.16

HEAT MEASURES FAN 1 Piece(s) 13 Day(s) [AC fan] AC Fan80x8038mm[Other] AC230VNAStandard (general purpose)PSE / CE / UL / TUV / CSA-1.05--31.444.1-0.06/0.059/8

Loading...

  1. 1

Basic Information

Life Expectancy(h) 25000 Flame-Retardant Grade Blade: UL 94 V-1

Please check the type/dimensions/specifications of the part ST1-109-154 in the AC Fan Set Model series.

Products with similar specification

Part Number
ST1-109-043UL
ST1-109-044UL
ST1-109-047UL
ST1-109-180
ST1-109-183
ST1-109-210
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipModel Frame Size Frame thickness Rated Voltage Sensor specifications Classification Safety standards Maximum Air Flow (AC when 50 Hz)
(m3/min)
Maximum air flow (at AC 60 Hz)
(m3/min)
Sound pressure level (for AC-50 Hz)
(dB)
Sound pressure level (for AC-60 Hz)
(dB)
Maximum Static Pressure (AC 50 Hz)
(Pa)
Maximum static pressure (at AC 60 Hz)
(Pa)
Sensor power supply
(V)
Rated Current
(A)
Rated input
(W)

฿ 1,451.16

1 Piece(s) 13 Day(s) [AC fan] AC Fan80x80[40 mm or more] 42mm[Other] 100 to 240NAStandard (general purpose)CE / PSE / UL / TUV / CSA0.851404424.535.3-0.11/0.110/9

฿ 1,491.28

1 Piece(s) 13 Day(s) [AC fan] AC Fan80x80[40 mm or more] 42mm[Other] AC230VNAStandard (general purpose)CE / PSE / UL / TUV / CSA0.851404424.535.3-0.06/0.0510/9

฿ 1,491.28

1 Piece(s) 13 Day(s) [AC fan] AC Fan80x80[40 mm or more] 42mmAC100VNAStandard (general purpose)CE / PSE / UL / TUV / CSA0.430.4324248.88.8-0.05/0.054/3.5

฿ 1,234.88

1 Piece(s) 13 Day(s) [AC fan] AC Fan60x60[Other] 28mmAC100VNAStandard (general purpose)CE / UL / TUV0.270.33242611.818.6-0.06/0.055/4

฿ 1,234.88

1 Piece(s) 13 Day(s) [AC fan] AC Fan60x60[Other] 28mm[Other] 100 to 240NAStandard (general purpose)CE / UL / TUV0.270.33242611.818.6-0.06/0.055/4

฿ 1,255.81

1 Piece(s) 13 Day(s) [AC fan] AC Fan80x8020mmAC100VNAStandard (general purpose)CE / UL / TUV / CSA0.440.53263123.531.4-0.07/0.066/5