(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
AC Fan Set Model
Cooling fans serve as equipment designed to lower the temperature of electronic devices and equipment.They offer a wide variety of sizes to choose from.
[Feature]
● Frame Size (mm.) : 60x60, 80x80, 92x92, 120x120 and 160x160
● Thickness (mm.) : 20, 25, 38, 42 and 51
● Rated Voltage : AC100V, AC200V
● Material
Frame: Aluminum (Black caoting)
Impeller: Plastic (Flammability: UL 94V-1)
[Application]
Cooling fans are used to cool electronic devices.
Part Number |
---|
ST1-109-040UL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Model | Frame Size | Frame thickness | Rated Voltage | Sensor specifications | Classification | Safety standards | Maximum Air Flow (AC when 50 Hz) (m3/min) | Maximum air flow (at AC 60 Hz) (m3/min) | Sound pressure level (for AC-50 Hz) (dB) | Sound pressure level (for AC-60 Hz) (dB) | Maximum Static Pressure (AC 50 Hz) (Pa) | Maximum static pressure (at AC 60 Hz) (Pa) | Sensor power supply (V) | Rated Current (A) | Rated input (W) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,451.16 | HEAT MEASURES FAN | 1 Piece(s) | 13 Day(s) | [AC fan] AC Fan | 80x80 | [40 mm or more] 42mm | AC100V | NA | Standard (general purpose) | PSE / CE / UL / TUV / CSA | 0.85 | 1 | 40 | 44 | 24.5 | 35.3 | - | 0.13/0.11 | 10/9 |
Loading...
Life Expectancy(h) | 25000 | Flame-Retardant Grade | Blade: UL 94 V-1 |
---|
Please check the type/dimensions/specifications of the part ST1-109-040UL in the AC Fan Set Model series.
Part Number |
---|
ST1-109-033UL |
ST1-109-041UL |
ST1-109-043UL |
ST1-109-044UL |
ST1-109-047UL |
ST1-109-130 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Model | Frame Size | Frame thickness | Rated Voltage | Sensor specifications | Classification | Safety standards | Maximum Air Flow (AC when 50 Hz) (m3/min) | Maximum air flow (at AC 60 Hz) (m3/min) | Sound pressure level (for AC-50 Hz) (dB) | Sound pressure level (for AC-60 Hz) (dB) | Maximum Static Pressure (AC 50 Hz) (Pa) | Maximum static pressure (at AC 60 Hz) (Pa) | Sensor power supply (V) | Rated Current (A) | Rated input (W) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,491.28 | 1 Piece(s) | 13 Day(s) | [AC fan] AC Fan | 80x80 | [40 mm or more] 42mm | [Other] 100 to 240 | NA | Standard (general purpose) | CE / PSE / UL / TUV / CSA | 0.43 | 0.43 | 24 | 24 | 8.8 | 8.8 | - | 0.04/0.04 | 4/3.5 | ||
฿ 1,491.28 | 1 Piece(s) | 13 Day(s) | [AC fan] AC Fan | 80x80 | [40 mm or more] 42mm | AC200V | NA | Standard (general purpose) | CE / PSE / UL / TUV / CSA | 0.85 | 1 | 40 | 44 | 24.5 | 35.3 | - | 0.07/0.06 | 10/9 | ||
฿ 1,451.16 | 1 Piece(s) | 13 Day(s) | [AC fan] AC Fan | 80x80 | [40 mm or more] 42mm | [Other] 100 to 240 | NA | Standard (general purpose) | CE / PSE / UL / TUV / CSA | 0.85 | 1 | 40 | 44 | 24.5 | 35.3 | - | 0.11/0.1 | 10/9 | ||
฿ 1,491.28 | 1 Piece(s) | 13 Day(s) | [AC fan] AC Fan | 80x80 | [40 mm or more] 42mm | [Other] AC230V | NA | Standard (general purpose) | CE / PSE / UL / TUV / CSA | 0.85 | 1 | 40 | 44 | 24.5 | 35.3 | - | 0.06/0.05 | 10/9 | ||
฿ 1,491.28 | 1 Piece(s) | 13 Day(s) | [AC fan] AC Fan | 80x80 | [40 mm or more] 42mm | AC100V | NA | Standard (general purpose) | CE / PSE / UL / TUV / CSA | 0.43 | 0.43 | 24 | 24 | 8.8 | 8.8 | - | 0.05/0.05 | 4/3.5 | ||
฿ 1,234.88 | 1 Piece(s) | 13 Day(s) | [AC fan] AC Fan | 60x60 | 38mm | AC100V | NA | Standard (general purpose) | CE / UL / TUV | 0.33 | 0.4 | - | 30 | 16.3 | 23.3 | - | 0.08/0.07 | 6/5 |
How can we improve?
How can we improve?