1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Indicator Light, NE-A Series, Multi-Color Model (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,294.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ 7-color multi-color model indicator light with touch-sensor
・ Capacitance type built-in touch sensor
・ 88 dB buzzer to let you know by sound (It informs by light and sound)

 
Part Number
NE-M1ANB-M
NE-M1ANN-M
NE-M1ATB-M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBuzzer (includes) Lighting/blinking

฿ 2,734.00

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) 5 Day(s) [Available] AvailableLighting/blinking

฿ 2,294.00

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) 21 Day(s) NALighting/blinking

฿ 3,614.00

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) 21 Day(s) [Available] AvailableLighting

Loading...

  1. 1

Basic Information

Size(φ) 56 Rated Voltage(V) VDC 12–24 Color Multicolor