(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The strong clamping force ensures dust-proof and waterproof.
Further notes: There is a lineup made of resin and metal.
Part Number |
---|
AS C11I |
AS C11P |
AS C13I |
AS C13P |
AS C16I |
AS C16P |
AS C21I |
AS C29I |
AS C29P |
AS C36I |
AS C36P |
AS C42P |
AS M20B |
AS M20I |
AS M20P |
AS M25I |
AS M25P |
AS M32I |
AS M32P |
AS M40P |
AS M50I |
AS M50P |
Part Number | Price | Name | Minimum Order Qty. | Related To | Volume Discount | Days to Ship | Shape | Outer Diameter Of Cable Used | Screw Standard | Material | Color | Protection Function (Environmental Resistance) | Type | Screw Size | Product type | Style |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | CONNECTORS | 1 Piece(s) | Quote | Integrated Type | Φ3.5~10 | Pg Thread | Resin | Grey | Waterproof | Cable Gland | PG11 | AS CR insulated cable gland | Pg11 screw | |||
฿ 100.00 | CONNECTORS | 1 Piece(s) | Quote | Integrated Type | Φ6~10 | Pg Thread | Metal | - | Waterproof | Cable Gland | PG11 | AS CR metal cable gland | Pg11 screw | |||
฿ 100.00 | CONNECTORS | 1 Piece(s) | Quote | Integrated Type | Φ5~12 | Pg Thread | Resin | Grey | Waterproof | Cable Gland | PG13.5 | AS CR insulated cable gland | Pg13, 5 screw | |||
฿ 100.00 | CONNECTORS | 1 Piece(s) | Quote | Integrated Type | Φ8~12 | Pg Thread | Metal | - | Waterproof | Cable Gland | PG13.5 | AS CR metal cable gland | Pg13, 5 screw | |||
฿ 100.00 | CONNECTORS | 1 Piece(s) | Quote | Integrated Type | Φ7~14 | Pg Thread | Resin | Grey | Waterproof | Cable Gland | PG16 | AS CR insulated cable gland | Pg16 screw | |||
฿ 100.00 | CONNECTORS | 1 Piece(s) | Quote | Integrated Type | Φ9.5~14 | Pg Thread | Metal | - | Waterproof | Cable Gland | PG16 | AS CR metal cable gland | Pg16 screw | |||
฿ 100.00 | CONNECTORS | 1 Piece(s) | Quote | Integrated Type | Φ9~18 | Pg Thread | Resin | Grey | Waterproof | Cable Gland | PG21 | AS CR insulated cable gland | Pg21 screw | |||
฿ 100.00 | CONNECTORS | 1 Piece(s) | Quote | Integrated Type | Φ14~25 | Pg Thread | Resin | Grey | Waterproof | Cable Gland | PG29 | AS CR insulated cable gland | Pg29 screw | |||
฿ 100.00 | CONNECTORS | 1 Piece(s) | Quote | Integrated Type | Φ15~24 | Pg Thread | Metal | - | Waterproof | Cable Gland | PG29 | AS CR metal cable gland | Pg29 screw | |||
฿ 100.00 | CONNECTORS | 1 Piece(s) | Quote | Integrated Type | Φ18~32 | Pg Thread | Resin | Grey | Waterproof | Cable Gland | PG36 | AS CR insulated cable gland | Pg36 screw | |||
฿ 100.00 | CONNECTORS | 1 Piece(s) | Quote | Integrated Type | Φ23~30 | Pg Thread | Metal | - | Waterproof | Cable Gland | PG36 | AS CR metal cable gland | Pg36 screw | |||
฿ 100.00 | CONNECTORS | 1 Piece(s) | Quote | Integrated Type | Φ26~35 | Pg Thread | Metal | - | Waterproof | Cable Gland | PG42 | AS CR metal cable gland | Pg42 screw | |||
฿ 100.00 | CONNECTORS | 1 Piece(s) | Quote | - | - | - | - | - | - | - | - | Sealing plug | M20 screw | |||
฿ 100.00 | CONNECTORS | 1 Piece(s) | Quote | Integrated Type | Φ5~12.5 | Metric Thread | Resin | Grey | Waterproof | Cable Gland | M20 | AS CR insulated cable gland | M20 screw | |||
฿ 100.00 | CONNECTORS | 1 Piece(s) | Quote | Integrated Type | Φ8~12 | Metric Thread | Metal | - | Waterproof | Cable Gland | M20 | AS CR metal cable gland | M20 screw | |||
฿ 100.00 | CONNECTORS | 1 Piece(s) | Quote | Integrated Type | Φ9~18 | Metric Thread | Resin | Grey | Waterproof | Cable Gland | M25 | AS CR insulated cable gland | M25 screw | |||
฿ 100.00 | CONNECTORS | 1 Piece(s) | Quote | Integrated Type | Φ11.5~18 | Metric Thread | Metal | - | Waterproof | Cable Gland | M25 | AS CR metal cable gland | M25 screw | |||
฿ 100.00 | CONNECTORS | 1 Piece(s) | Quote | Integrated Type | Φ14~25 | Metric Thread | Resin | Grey | Waterproof | Cable Gland | M32 | AS CR insulated cable gland | M32 screw | |||
฿ 100.00 | CONNECTORS | 1 Piece(s) | Quote | Integrated Type | Φ15~24 | Metric Thread | Metal | - | Waterproof | Cable Gland | M32 | AS CR metal cable gland | M32 screw | |||
฿ 100.00 | CONNECTORS | 1 Piece(s) | Quote | Integrated Type | Φ23~30 | Metric Thread | Metal | - | Waterproof | Cable Gland | Other | AS CR metal cable gland | M40 screw | |||
฿ 100.00 | CONNECTORS | 1 Piece(s) | Quote | Integrated Type | Φ24~38.5 | Metric Thread | Resin | Grey | Waterproof | Cable Gland | Other | AS CR insulated cable gland | M50 screw | |||
฿ 100.00 | CONNECTORS | 1 Piece(s) | Quote | Integrated Type | Φ23~30 | Metric Thread | Metal | - | Waterproof | Cable Gland | Other | AS CR metal cable gland | M50 screw |
Loading...
How can we improve?
How can we improve?