1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

USB 2.0 Portable DVD Drive, RD With Writing Software

USB CABLES

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This product is a USB 2.0 compatible portable DVD drive compatible with Surface Pro 3, Surface Pro 4, Surface Book bus power drive, with data writing software, red model.
[Features]
・ The top cover is made of aluminum, giving it a high-class texture that cannot be produced with plastic, and has a design that is resistant to scratches and dirt.
・ By adopting an ultra-compact drive, the depth has been reduced to 13.4 cm. It is a hyper multi-drive that is fully compatible with all types of DVD media and can be carried around with your notebook PC without worry.
・ It is bus-powered with one USB cable, and the cable is a portable type that can be stored on the back for use anytime, anywhere.
(Bus power is insufficient depending on your PC. In that case, an optional AC adapter is required. )
・ This drive is designed to reduce wasteful power consumption and saves power. The battery of your PC can also last a long time.
・ It can be used by connecting to a Mac equipped with "Mac OS X"/USB 2.0 High-Speed port. (Software for Mac is not included. It can be used only with a Mac that has a USB Type A connector. )
・ The latest block cipher, AES format, can be used to protect the disc with complete security.
· It supports writing to M-DISC long-term storage media to enable backups of the important data on your PC to the highly reliable M-DISC format.
・ CyberLink, Power2Go 8 for DVD (write) attached. You can easily back up important data stored on your PC to a DVD or copy a disc. You can also import audio CDs to your PC as music files.

Part Number
LDR-PMJ8U2LRD
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 100.00

USB CABLES 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Type DVD multi Interface USB2.0 Dimension width(mm) 138
Dimension vertical(mm) 19 Dimension depth(mm) 134 Main Body Color Red
JAN Code 4580333564821