1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Cable Gland, Slit-Type Cable Entry System Rubber Bushing (Part Number)

Cable Gland, Slit-Type Cable Entry System Rubber Bushing
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 82.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Rubber bushing for slit-type cable entry system.
[Features]
· With a slit, it easily can attach cables afterwards (excludes BTK/X, BTG/X, BTG/XL).
・ Protection rating: IP65。

 
Part Number
KDT/X 03 03-04
KDT/X 04 04-05
KDT/X 05 05-06
KDT/X 08 08-09
KDT/X 09 09-10
KDT/X 11 11-12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape Hole diameter tolerance
(mm)

฿ 82.67

CABLE ACCESSARY CABLE GLAND 2 Piece(s) 5 Day(s) Other3 to 4

฿ 82.67

CABLE ACCESSARY CABLE GLAND 2 Piece(s) 5 Day(s) Split Type4 to 5

฿ 82.67

CABLE ACCESSARY CABLE GLAND 2 Piece(s) 5 Day(s) Split Type5 to 6

฿ 82.67

CABLE ACCESSARY CABLE GLAND 2 Piece(s) 5 Day(s) Split Type8 to 9

฿ 82.67

CABLE ACCESSARY CABLE GLAND 2 Piece(s) 5 Day(s) Split Type9 to 10

฿ 82.67

CABLE ACCESSARY CABLE GLAND 2 Piece(s) 5 Day(s) Split Type11 to 12

Loading...

  1. 1

Basic Information

Material Resin Color Black Protection Function (Environmental Resistance) Waterproof / Flame Retardance
Representative Standard ROHS Type Cable Gland Material (Main body) TPE
Operating Temperature Range(°C) -30 to 100 Number of holes 1 small, 0 medium, 0 large  Type Grommet (small)