1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

[Round Type] Cable Gland, Slit-type Cable Entry System Main Unit (Part Number)

CABLE ACCESSARY CABLE GLAND

[Round Type] Cable Gland, Slit-type Cable Entry System Main Unit
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 669.07/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A new type of entry system that can also be used for harnessed connector cables.
[Features]
· It is ideal for use in only 1 or some locations, and can be used as a substitute for cable glands.
· The main body and rubber bushing can be separated, making it easy to add harnessed connector cables.
· Mounting holes are metric thread standard.
・ Protection rating: IP65。

 
Part Number
KDL/D-MONO1 M25
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 669.07

CABLE ACCESSARY CABLE GLAND 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Shape Cable Gland Type Material Resin Color Black
Protection Function (Environmental Resistance) Waterproof / Flame Retardance Representative Standard ROHS Type Cable Gland
Material (Main body) Polyamide Operating Temperature Range(°C) -30 to 100 Number of holes 1 small, 0 medium, 0 large 
Thread hole diameter(mm) 25 Mounting height EH(mm) 18.50 Mounting length GL(mm) 15.00
Dimension SW1(mm) 36.0 Dimension SW2(mm) 28.0

Please check the type/dimensions/specifications of the part KDL/D-MONO1 M25 in the [Round Type] Cable Gland, Slit-type Cable Entry System Main Unit series.