(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
3211797 |
3211802 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Series | Colour | AWG | Stripping length (mm) | Insulation material |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 128.19 | TERMINAL | 50 Piece(s) | 5 Day(s) | Grey | PT 4-QUATTRO | Gray | 24 - 12 | 10-12 | - | ||
฿ 128.19 | TERMINAL | 50 Piece(s) | 5 Day(s) | Blue | PT 4-QUATTRO BU | Blue | 24 - 10 | 8-10 | PA |
Loading...
Number of Poles(Pole) | 4 | Wire Size | 24 to 10 AWG | Termination Method | Push In |
---|---|---|---|---|---|
Voltage Rating | 800 V | Current Rating | 32 A | Mounting Type | NS 35/7.5, NS 35/15 |
Width | 6.2 mm | Depth | 35.3 mm | Height | 77 mm |
Number of Connectors | 4 | Clamp width(mm) | 6.2 | Connector cross section (fixed)(mm²) | 0.2 - 6 |
Connector cross-section (flexible)(mm²) | 0.2 - 4 | Nominal voltage(V) | 800 | Nominal current(A) | 32 |
Nominal current (details)(A) | 30 | No. of rows | 1 | Product size (height)(mm) | 35.3 |
Product size (length)(mm) | 77 | Product size (width)(mm) | 6.2 | Flammability rating | V0 |
Connection (components) | Quick-connect | Connector type (category) | Continuity | Industrial goods | No |
How can we improve?
How can we improve?