(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Number of Poles(Pole) | 2 | Color | Grey | Series | PT 2,5-MT |
---|---|---|---|---|---|
Wire Size | 26 to 12 AWG | Termination Method | Push In | Voltage Rating | 400 V |
Current Rating | 20 A | Mounting Type | NS 35/7,5, NS 35/15 | Colour | Gray |
Width | 5.2 mm | Depth | 35.3 mm | Height | 62 mm |
Number of Connectors | 2 | AWG | 26 - 14 | Clamp width(mm) | 5.2 |
Connector cross section (fixed)(mm²) | 0.14 - 4 | Connector cross-section (flexible)(mm²) | 0.14 - 2.5 | Nominal voltage(V) | 400 |
Nominal current(A) | 20 | Nominal current (details)(A) | 20 | No. of rows | 1 |
Product size (height)(mm) | 35.3 | Product size (length)(mm) | 62 | Product size (width)(mm) | 5.2 |
Stripping length(mm) | 8-10 | Flammability rating | V0 | Connection (components) | Quick-connect |
Connector type (category) | N terminal | Industrial goods | No |
Please check the type/dimensions/specifications of the part 3210156 in the Knife disconnect terminal block PT series.
How can we improve?
How can we improve?