1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PIDG Spade Tongue Wire Crimp Terminals【50-100 Pieces Per Package】 (Part Number)

PIDG Spade Tongue Wire Crimp Terminals
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 715.79/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

PIDG (Pre-Insulated Diamond Grip) spade tongue wire crimp terminals designed for uniform reliability in the most difficult circuit environments. These PIDG spade tongue terminals consist of a precision-formed high conductivity copper body and barrel. The wire barrel is surrounded with both a copper and nylon colour coded sleeve. The copper sleeve surrounding the barrel provides improved wire insulation support after crimping allowing the wire to bend without fraying the insulation or breaking the conductor. The nylon sleeves are colour coded according to wire-size to assist with identification. Inside the PIDG spade terminal wire barrel are serrations which provide maximum contact and tensile strength after crimping. The construction of these PIDG terminals and the use of specialised tool dies allows for uniform insulation thickness under crimping pressure. This pressure is then transmitted evenly to the centre of the crimping area to produce a uniform and reliable crimp. These PIDG spade terminals also feature a funnelled wire entry which prevents turned back wire strands and allows fast wire insertion during high-speed production. Available with various wire, barrel and stud sizes, these PIDG spde terminals offer a versatile solution to a wide range of wiring applications
• High conductivity copper body
• Copper sleeve for improved wire insulation support
• Serrations in wire barrel for maximum contact and tensile strength
• Colour coded sleeves for easy wire size and tooling identification
• Funnelled wire entry for easy wire insertion
• Designed enables a reliable and uniform crimp

 
Part Number
130517
32050
32058
32588
32589
326859
52409
52935
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSOverall Length
(mm)
Series Maximum Wire Size mm² Minimum Wire Size mm² Maximum Wire Size AWG Minimum Wire Size AWG Width Contact Material Colour CAD Drawing Shrouded/Unshrouded Stud Size

฿ 715.79

TONGUE WIRE CRIMP TERMINALS 1 Pack(s)

50 Pieces Per Package

8 Day(s) 1020.8mm1305171.65mm²0.26mm²16AWG22AWG7.1mmCopperRed3D CAD ModelUnshroudedM4 (#8)

฿ 2,200.80

WIRE CRIMP TERMINALS 1 Pack(s)

100 Pieces Per Package

8 Day(s) 1023.06mmPIDG1.65mm²0.26mm²16AWG22AWG9.53mmCopperRed--M4

฿ 1,490.40

TONGUE WIRE CRIMP TERMINALS 1 Pack(s)

100 Pieces Per Package

8 Day(s) 1023.06mmPIDG2mm²1.25mm²14AWG16AWG9.53mmCopperBlue--M3.5

฿ 1,890.53

WIRE CRIMP TERMINALS 1 Pack(s)

100 Pieces Per Package

8 Day(s) 1027.81mmPIDG6.6mm²2.6mm²10AWG12AWG10.31mmCopperYellow--M4

฿ 2,035.07

WIRE CRIMP TERMINALS 1 Pack(s)

100 Pieces Per Package

8 Day(s) 1027.81mmPIDG6.6mm²2.6mm²10AWG12AWG10.31mmCopperYellow--M5

฿ 2,747.47

WIRE CRIMP TERMINALS 1 Pack(s)

100 Pieces Per Package

8 Day(s) 1027.81mmPIDG6.6mm²2.6mm²10AWG12AWG7.92mmCopperYellow--M3.5

฿ 1,181.43

TONGUE WIRE CRIMP TERMINALS 1 Pack(s)

50 Pieces Per Package

8 Day(s) 1023.7mmPIDG1.65mm²0.26mm²16AWG22AWG6.35mmPhosphor BronzeRed--M3.5

฿ 1,245.57

CRIMP TERMINALS 1 Pack(s)

100 Pieces Per Package

8 Day(s) 1020.29mmPIDG2.6mm²1mm²14AWG16AWG6.35mmPhosphor BronzeBlue--M3.5

Loading...

  1. 1

Basic Information

Insulation Insulated Contact Plating Tin Insulation Material Nylon