(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
PIDG (Pre-Insulated Diamond Grip) spade tongue wire crimp terminals designed for uniform reliability in the most difficult circuit environments. These PIDG spade tongue terminals consist of a precision-formed high conductivity copper body and barrel. The wire barrel is surrounded with both a copper and nylon colour coded sleeve. The copper sleeve surrounding the barrel provides improved wire insulation support after crimping allowing the wire to bend without fraying the insulation or breaking the conductor. The nylon sleeves are colour coded according to wire-size to assist with identification. Inside the PIDG spade terminal wire barrel are serrations which provide maximum contact and tensile strength after crimping. The construction of these PIDG terminals and the use of specialised tool dies allows for uniform insulation thickness under crimping pressure. This pressure is then transmitted evenly to the centre of the crimping area to produce a uniform and reliable crimp. These PIDG spade terminals also feature a funnelled wire entry which prevents turned back wire strands and allows fast wire insertion during high-speed production. Available with various wire, barrel and stud sizes, these PIDG spde terminals offer a versatile solution to a wide range of wiring applications • High conductivity copper body• Copper sleeve for improved wire insulation support• Serrations in wire barrel for maximum contact and tensile strength• Colour coded sleeves for easy wire size and tooling identification• Funnelled wire entry for easy wire insertion• Designed enables a reliable and uniform crimp
Part Number |
---|
32589 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Overall Length (mm) | Series | Maximum Wire Size mm² | Minimum Wire Size mm² | Maximum Wire Size AWG | Minimum Wire Size AWG | Width | Contact Material | Colour | CAD Drawing | Shrouded/Unshrouded | Stud Size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,035.07 | WIRE CRIMP TERMINALS | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 10 | 27.81mm | PIDG | 6.6mm² | 2.6mm² | 10AWG | 12AWG | 10.31mm | Copper | Yellow | - | - | M5 |
Loading...
Insulation | Insulated | Contact Plating | Tin | Insulation Material | Nylon |
---|
Please check the type/dimensions/specifications of the part 32589 in the PIDG Spade Tongue Wire Crimp Terminals series.
Part Number |
---|
32050 |
32058 |
32588 |
326859 |
52409 |
52935 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Overall Length (mm) | Series | Maximum Wire Size mm² | Minimum Wire Size mm² | Maximum Wire Size AWG | Minimum Wire Size AWG | Width | Contact Material | Colour | CAD Drawing | Shrouded/Unshrouded | Stud Size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,200.80 | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 10 | 23.06mm | PIDG | 1.65mm² | 0.26mm² | 16AWG | 22AWG | 9.53mm | Copper | Red | - | - | M4 | ||
฿ 1,490.40 | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 10 | 23.06mm | PIDG | 2mm² | 1.25mm² | 14AWG | 16AWG | 9.53mm | Copper | Blue | - | - | M3.5 | ||
฿ 1,890.53 | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 10 | 27.81mm | PIDG | 6.6mm² | 2.6mm² | 10AWG | 12AWG | 10.31mm | Copper | Yellow | - | - | M4 | ||
฿ 2,747.47 | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 10 | 27.81mm | PIDG | 6.6mm² | 2.6mm² | 10AWG | 12AWG | 7.92mm | Copper | Yellow | - | - | M3.5 | ||
฿ 1,181.43 | 1 Pack(s) | 50 Pieces Per Package | 8 Day(s) | 10 | 23.7mm | PIDG | 1.65mm² | 0.26mm² | 16AWG | 22AWG | 6.35mm | Phosphor Bronze | Red | - | - | M3.5 | ||
฿ 1,245.57 | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 10 | 20.29mm | PIDG | 2.6mm² | 1mm² | 14AWG | 16AWG | 6.35mm | Phosphor Bronze | Blue | - | - | M3.5 |
How can we improve?
How can we improve?