1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PIDG Crimp Bullet Connectors【100 Pieces Per Package】

CRIMP BULLET CONNECTORS

PIDG Crimp Bullet Connectors
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,573.07/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

PIDG (Pre-Insulated Diamond Grip) bullet connectors consisting of receptacle and plug terminals designed for uniform reliability in the most difficult circuit environments. These PIDG crimp bullet connectors consist of a precision-formed high conductivity copper body and barrel. Serrations inside the wire barrel provide maximum contact and tensile strength after crimping. The wire barrel is surrounded with a copper sleeve which provides wire insulation support. An outer colour coded nylon sleeve allows easy identification of wire size. These PIDG crimp bullet connectors also feature a funnelled wire entry which allows fast wire insertion during high-speed production. The construction of these PIDG terminals and the use of specialised tool dies allows a uniform and reliable crimp to be achieved
Available with various wire, barrel and stud sizes, these PIDG bullet terminals offer a versatile solution to a wide range of wiring applications
• High conductivity copper body
• Copper sleeve for improved wire insulation support
• Serrations in wire barrel for maximum contact and tensile strength
• Colour coded sleeves for easy wire size and tooling identification
• Funnelled wire entry for easy wire insertion
• Design enables a reliable and uniform crimp

 
Part Number
141462-1
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 4,573.07

CRIMP BULLET CONNECTORS 1 Pack(s)

100 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Basic Information

Overall Length(mm) 24mm Series PIDG Gender Male
Insulation Insulated Maximum Wire Size mm² 1mm² Minimum Wire Size mm² 0.5mm²
Maximum Wire Size AWG 15AWG Minimum Wire Size AWG 20AWG Contact Plating Tin
Contact Material Brass Insulation Material Nylon Colour Red
CAD Drawing 3D CAD Model Bullet Diameter 3mm

Please check the type/dimensions/specifications of the part 141462-1 in the PIDG Crimp Bullet Connectors series.