1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DC Ball Bearing Fans with Tachometer Output (Part Number)

DC Ball Bearing Fans with Tachometer Output
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 691.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Brought to you by RS Pro brand, a wide range of DC ball bearing axial fans offering a cost effective cooling solution without sacrificing on quality or reliability. With a die cast aluminium frame and a brushless, auto restart, impedance and polarity protected motor these fans are ideal for a multitude of applications. All models are highly reliable and excellent quality.
• Robust diecast aluminium frame, ideal for industrial applications.
• PBT UL94V-0 thermoplastic impeller.
•Ball bearing system, supporting excellent performance and life expectancy. Typically 60000 hours based on L10 curve figures.
• Brushless DC, polarity protected, locked rotor protected motor.
• Tachometer output options, for sensing and speed control

 
Part Number
619-6551SALE
619-6567SALE
619-6769SALE
619-7043SALE
619-7100SALE
619-7116SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSFan Speed Noise Level Static Pressure Air Flow AC or DC Operation Height Width Depth Maximum Current Series Power Consumption Special Features Direction of Curve Sensor Output Type

฿ 2,245.56

฿ 1,497.11

BALL BEARING FANS 1 Piece(s) 8 Day(s) 102800rpm43dB0.24in/H2O105cfmDC120mm120mm38.5mm500mA-6W--Open Collector

฿ 1,250.88

฿ 883.00

BALL BEARING FANS 1 Piece(s) 8 Day(s) 102800rpm43dB0.24in/H2O105cfmDC120mm120mm38.5mm320mA-7WAuto Restart, Brushless, Polarity Protected--

฿ 1,478.48

฿ 1,043.66

BALL BEARING FANS 1 Piece(s) 8 Day(s) 1012000rpm31dB0.23in/H2O2.7cfmDC25mm25mm10mm90mAOD2510----

฿ 745.45

฿ 526.21

BALL BEARING FANS 1 Piece(s) 8 Day(s) 106000rpm25dB0.1in/H2O7cfm-40mm40mm10mm90mA-2.16W-Backward-

฿ 755.15

฿ 533.06

BALL BEARING FANS 1 Piece(s) 8 Day(s) 104500rpm33dB0.25in/H2O24cfmDC60mm60mm25mm120mAOD6025----

฿ 691.80

฿ 488.34

BALL BEARING FANS 1 Piece(s) 8 Day(s) 103100rpm35dB0.15in/H2O40cfmDC80mm80mm25mm180mAOD8025----

Loading...

  1. 1

Basic Information

Fan Housing Shape Square Bearing Type Ball