(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Brought to you by RS Pro brand, a wide range of DC ball bearing axial fans offering a cost effective cooling solution without sacrificing on quality or reliability. With a die cast aluminium frame and a brushless, auto restart, impedance and polarity protected motor these fans are ideal for a multitude of applications. All models are highly reliable and excellent quality. • Robust diecast aluminium frame, ideal for industrial applications.• PBT UL94V-0 thermoplastic impeller.•Ball bearing system, supporting excellent performance and life expectancy. Typically 60000 hours based on L10 curve figures.• Brushless DC, polarity protected, locked rotor protected motor.• Tachometer output options, for sensing and speed control
Part Number |
---|
619-7043 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Fan Speed | Noise Level | Static Pressure | Air Flow | AC or DC Operation | Height | Width | Depth | Maximum Current | Series | Power Consumption | Special Features | Direction of Curve | Sensor Output Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 745.45 ฿ 526.21 | BALL BEARING FANS | 1 Piece(s) | 8 Day(s) | 10 | 6000rpm | 25dB | 0.1in/H2O | 7cfm | - | 40mm | 40mm | 10mm | 90mA | - | 2.16W | - | Backward | - |
Loading...
Fan Housing Shape | Square | Bearing Type | Ball |
---|
Please check the type/dimensions/specifications of the part 619-7043 in the DC Ball Bearing Fans with Tachometer Output series.
Part Number |
---|
619-6551 |
619-6567 |
619-6769 |
619-7100 |
619-7116 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Fan Speed | Noise Level | Static Pressure | Air Flow | AC or DC Operation | Height | Width | Depth | Maximum Current | Series | Power Consumption | Special Features | Direction of Curve | Sensor Output Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,245.56 | 1 Piece(s) | 8 Day(s) | 10 | 2800rpm | 43dB | 0.24in/H2O | 105cfm | DC | 120mm | 120mm | 38.5mm | 500mA | - | 6W | - | - | Open Collector | ||
฿ 1,250.88 | 1 Piece(s) | 8 Day(s) | 10 | 2800rpm | 43dB | 0.24in/H2O | 105cfm | DC | 120mm | 120mm | 38.5mm | 320mA | - | 7W | Auto Restart, Brushless, Polarity Protected | - | - | ||
฿ 1,478.48 | 1 Piece(s) | 8 Day(s) | 10 | 12000rpm | 31dB | 0.23in/H2O | 2.7cfm | DC | 25mm | 25mm | 10mm | 90mA | OD2510 | - | - | - | - | ||
฿ 755.15 | 1 Piece(s) | 8 Day(s) | 10 | 4500rpm | 33dB | 0.25in/H2O | 24cfm | DC | 60mm | 60mm | 25mm | 120mA | OD6025 | - | - | - | - | ||
฿ 691.80 | 1 Piece(s) | 8 Day(s) | 10 | 3100rpm | 35dB | 0.15in/H2O | 40cfm | DC | 80mm | 80mm | 25mm | 180mA | OD8025 | - | - | - | - |
How can we improve?
How can we improve?