(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
From RS Pro, DC sealed sleeve axial fans provide a general purpose, compact and reliable solution to a variety of applications. The sealed sleeve technology provides a cost-effective alternative to ball bearing fans, with a longer life expectancy than standard sleeve bearing fans. All models are highly reliable and excellent quality. • Sealed sleeve technology retains bearing lubricant • Long life expectancy (more than 50,000 hours)• Black construction
Part Number |
---|
668-8801 |
668-8827 |
668-8833 |
668-8836 |
668-8839 |
668-8842 |
668-8845 |
668-8855 |
668-8858 |
789-7860 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Fan Speed | Noise Level | Static Pressure | Air Flow | AC or DC Operation | Height | Termination Type | Width | Depth | Maximum Current | Power Consumption | Special Features | Direction of Curve |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 367.53 ฿ 259.44 | RS DC SEALED SLEEVE AXIAL FANS | 1 Piece(s) | 8 Day(s) | 10 | 6000rpm | 25dB | 0.1in/H2O | 6.7cfm | - | 40mm | Lead Wire | 40mm | 10mm | 90mA | 1.4W | - | - | ||
฿ 591.04 ฿ 417.22 | RS DC SEALED SLEEVE AXIAL FANS | 1 Piece(s) | 8 Day(s) | 10 | 4500rpm | 33dB | 0.25in/H2O | 23cfm | DC | 60mm | - | 60mm | 25mm | 230mA | - | Auto Restart, Brushless, Polarity Protected | - | ||
฿ 469.61 ฿ 331.50 | RS DC SEALED SLEEVE AXIAL FANS | 1 Piece(s) | 3 Day(s) | 10 | 3100rpm | 34dB | 0.16in/H2O | 40cfm | DC | 80mm | - | 80mm | 25mm | 160mA | - | Auto Restart, Brushless, Polarity Protected | - | ||
฿ 495.27 ฿ 349.61 | RS DC SEALED SLEEVE AXIAL FANS | 1 Piece(s) | Same day | 10 | 4500rpm | 33dB | 0.25in/H2O | 23cfm | DC | 60mm | Lead Wire | 60mm | 25mm | 120mA | 3.6W | - | - | ||
฿ 407.56 ฿ 287.70 | RS DC SEALED SLEEVE AXIAL FANS | 1 Piece(s) | 8 Day(s) | 10 | 3100rpm | 34dB | 0.16in/H2O | 40cfm | DC | 80mm | - | 80mm | 25mm | 250mA | - | Auto Restart, Brushless, Polarity Protected | - | ||
฿ 409.48 ฿ 289.05 | RS DC SEALED SLEEVE AXIAL FANS | 1 Piece(s) | 8 Day(s) | 10 | 2900rpm | 35dB | 0.13in/H2O | 52cfm | DC | 92.5mm | Lead Wire | 92.5mm | 25mm | 250mA | 2.9W | - | - | ||
฿ 408.55 ฿ 288.40 | RS DC SEALED SLEEVE AXIAL FANS | 1 Piece(s) | 8 Day(s) | 10 | 2900rpm | 35dB | 0.13in/H2O | 52cfm | - | 92.5mm | - | 92.5mm | 25mm | 150mA | 3.4W | - | Backward | ||
฿ 858.11 ฿ 605.74 | RS DC SEALED SLEEVE AXIAL FANS | 1 Piece(s) | 8 Day(s) | 10 | 2540rpm | 47dB | 0.23in/H2O | 96cfm | DC | 120mm | - | 120mm | 38.5mm | 230mA | - | Auto Restart, Brushless, Polarity Protected | - | ||
฿ 599.01 ฿ 422.84 | RS DC SEALED SLEEVE AXIAL FANS | 1 Piece(s) | 8 Day(s) | 10 | 2200rpm | 39dB | 0.14in/H2O | 85cfm | DC | 120mm | - | 120mm | 25mm | 240mA | - | Auto Restart, Brushless, Polarity Protected | - | ||
฿ 651.51 ฿ 459.90 | RS DC SEALED SLEEVE AXIAL FANS | 1 Piece(s) | 8 Day(s) | 10 | 4600rpm | 36dB | 0.16in/H2O | 21cfm | DC | 60mm | - | 60mm | 10.45mm | 250mA | - | - | Forward |
Loading...
Fan Housing Shape | Square | Bearing Type | Sleeve |
---|
How can we improve?
How can we improve?