1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
DC Sealed Sleeve Axial Fans (Part Number)

RS DC SEALED SLEEVE AXIAL FANS

DC Sealed Sleeve Axial Fans
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 367.53/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

From RS Pro, DC sealed sleeve axial fans provide a general purpose, compact and reliable solution to a variety of applications. The sealed sleeve technology provides a cost-effective alternative to ball bearing fans, with a longer life expectancy than standard sleeve bearing fans. All models are highly reliable and excellent quality.
• Sealed sleeve technology retains bearing lubricant
• Long life expectancy (more than 50,000 hours)
• Black construction

 
Part Number
668-8801 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSFan Speed Noise Level Static Pressure Air Flow AC or DC Operation Height Termination Type Width Depth Maximum Current Power Consumption Special Features Direction of Curve

฿ 367.53

฿ 259.44

RS DC SEALED SLEEVE AXIAL FANS 1 Piece(s) 8 Day(s) 106000rpm25dB0.1in/H2O6.7cfm-40mmLead Wire40mm10mm90mA1.4W--

Loading...

  1. 1

Basic Information

Fan Housing Shape Square Bearing Type Sleeve

Please check the type/dimensions/specifications of the part 668-8801 in the DC Sealed Sleeve Axial Fans series.

Products with similar specification

Part Number
668-8827
668-8833
668-8836
668-8839
668-8842
668-8845
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSFan Speed Noise Level Static Pressure Air Flow AC or DC Operation Height Termination Type Width Depth Maximum Current Power Consumption Special Features Direction of Curve

฿ 591.04

1 Piece(s) 8 Day(s) 104500rpm33dB0.25in/H2O23cfmDC60mm-60mm25mm230mA-Auto Restart, Brushless, Polarity Protected-

฿ 469.61

1 Piece(s) 3 Day(s) 103100rpm34dB0.16in/H2O40cfmDC80mm-80mm25mm160mA-Auto Restart, Brushless, Polarity Protected-

฿ 495.27

1 Piece(s) Same day 104500rpm33dB0.25in/H2O23cfmDC60mmLead Wire60mm25mm120mA3.6W--

฿ 407.56

1 Piece(s) 8 Day(s) 103100rpm34dB0.16in/H2O40cfmDC80mm-80mm25mm250mA-Auto Restart, Brushless, Polarity Protected-

฿ 409.48

1 Piece(s) 8 Day(s) 102900rpm35dB0.13in/H2O52cfmDC92.5mmLead Wire92.5mm25mm250mA2.9W--

฿ 408.55

1 Piece(s) 8 Day(s) 102900rpm35dB0.13in/H2O52cfm-92.5mm-92.5mm25mm150mA3.4W-Backward