(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Spiral cable glands that provide protection for cables from breakage and bending. UL listed Nylon 66 material Designed with strain relief protection Protects cables from breakage and right angle bending Sealing to IP68 Available in black or grey in a range of thread sizes
Part Number |
---|
822-9571 |
822-9593 |
822-9600 |
822-9631 |
822-9634 |
822-9638 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Colour | Thread Size | Maximum Cable Diameter | Minimum Cable Diameter |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 493.08 ฿ 348.07 | STRAIN RELIEF CABLE GLANDS | 1 Pack(s) | 10 Pieces Per Package | 8 Day(s) | 10 | Grey | PG7 | 6.5mm | 3mm | ||
฿ 834.92 ฿ 589.37 | STRAIN RELIEF CABLE GLANDS | 1 Pack(s) | 10 Pieces Per Package | 8 Day(s) | 10 | Black | PG7 | 6.5mm | 3mm | ||
฿ 1,437.83 ฿ 1,014.96 | STRAIN RELIEF CABLE GLANDS | 1 Pack(s) | 10 Pieces Per Package | 8 Day(s) | 10 | Black | PG13.5 | 12mm | 6mm | ||
฿ 612.97 ฿ 432.70 | STRAIN RELIEF CABLE GLANDS | 1 Pack(s) | 10 Pieces Per Package | 8 Day(s) | 10 | Black | M12 | 6.5mm | 3mm | ||
฿ 1,374.44 ฿ 970.22 | STRAIN RELIEF CABLE GLANDS | 1 Pack(s) | 10 Pieces Per Package | 8 Day(s) | 10 | Black | M16 | 10mm | 5mm | ||
฿ 1,061.52 ฿ 749.33 | STRAIN RELIEF CABLE GLANDS | 1 Pack(s) | 10 Pieces Per Package | 8 Day(s) | 10 | Black | M20 | 14mm | 10mm |
Loading...
Standards Met | UL 94 V-2 | Material | Nylon 66 | IP Rating | IP68 |
---|---|---|---|---|---|
Locknut Included | Yes |
How can we improve?
How can we improve?