1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Clear Flexible Polyolefin Heat Shrink Tubing, 2:1 Ratio【5 Pieces Per Package】 (Part Number)

TUBE HEAT-SHRINKABLE TUBE

Clear Flexible Polyolefin Heat Shrink Tubing, 2:1 Ratio
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 6,002.73/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

From RS Pro a range of high quality, easy to use heat shrink tubing made from flexible, transparent polyolefin. This clear heat shrink tubing allows marker tags and identification marks on cables and wires to be viewed through the tubing after it has been applied. The shrink ratio of this clear heat shrink tubing is 2:1 which means it shrinks to half of its original diameter and is SAE-AMS-DTL-23053 approved
• Very flexible
• 2:1 shrinkage ratio, shrinks to half its original diameter
• Operating temperature range of -55 to +135°C
• Shrink temperature of 110°C minimum
• Excellent electrical insulation properties
• Resistant to common fluids and solvents
• Excellent abrasion resistance
• SAE-AMS-DTL-23053/5 Class 2 approved

 
Part Number
399-990 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 6,002.73

฿ 4,002.02

TUBE HEAT-SHRINKABLE TUBE 1 Pack(s)

5 Pieces Per Package

8 Day(s)

Loading...

  1. 1

Basic Information

Material Polyolefin Flame Retardant NA Standards Met BS3G 198 Part 3 11B, CSA C22.2 No. 198.1, IEC 60684-3-212 A&B, MIL SAE-AMS-DTL 23053/5 Class 1, UL 224 VW-1 E48762, VG 95343 Part 5 A&B
Sleeve Diameter 50.8mm Shrunk Diameter 25.4mm Shrink Ratio 2:1
Adhesive Lined No Sleeve Type Heat Shrink Sleeve Length 1.2m
Halogen Free Yes Switching Current 6 A

Please check the type/dimensions/specifications of the part 399-990 in the Clear Flexible Polyolefin Heat Shrink Tubing, 2:1 Ratio series.