1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heatshrink Crimp Splices【10 Pieces Per Package】 (Part Number)

TUBE HEAT-SHRINKABLE TUBE

Heatshrink Crimp Splices
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 541.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Three-colour coded, watertight crimp splices covered with dual wall heat shrink tubing and hot melt inner liner. The crimp splices offer excellent strain relief, visual inspection, solvent and moisture resistance with good physical and electrical properties.
Operating temperature -55°C to +105°C
Minimum shrink temperature +150°C
Voltage rating 600 V
Dielectric strength 15 k V/mm

 
Part Number
458-0702 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 541.25

฿ 382.07

TUBE HEAT-SHRINKABLE TUBE 1 Pack(s)

10 Pieces Per Package

8 Day(s)

Loading...

  1. 1

Basic Information

Material Polyolefin Color Red Shrunk Diameter 0.5 to 1.5mm
Shrink Ratio 1:1 Adhesive Lined No Sleeve Type Heat Shrink
Sleeve Length 37mm Power Rating 1 kW

Please check the type/dimensions/specifications of the part 458-0702 in the Heatshrink Crimp Splices series.