(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
RS Pro range of insulated crimp spade terminals made from copper with a tin plating. These spade connectors have vinyl or nylon insulation with a flared design for easy wire insertion. The insulation of these crimp spade terminals is colour coded to correspond with the wire size they are used with. All models are highly reliable and excellent quality. Various metric sizes available Available in Red, Yellow and Blue Each colour corresponds to different wire sizes
Part Number |
---|
239-4155 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Overall Length (mm) | Insulation Material | Maximum Wire Size AWG | Colour | Width | Minimum Wire Size AWG | Minimum Wire Size mm² | Maximum Wire Size mm² | Stud Size | Thickness |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 322.19 ฿ 227.43 | INSULATED SPADE CONNECTORS | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 10 | - | Nylon | 22AWG | Yellow | 5mm | 26AWG | 0.2mm² | 0.5mm² | M2 | 0.5mm |
Loading...
Contact Plating | Tin | Contact Material | Copper | Insulation | Insulated |
---|
Please check the type/dimensions/specifications of the part 239-4155 in the Insulated Spade Connectors series.
Part Number |
---|
534-272 |
534-503 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Overall Length (mm) | Insulation Material | Maximum Wire Size AWG | Colour | Width | Minimum Wire Size AWG | Minimum Wire Size mm² | Maximum Wire Size mm² | Stud Size | Thickness |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 497.95 | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 10 | 20mm | Vinyl | 16AWG | Red | 6.4mm | 22AWG | 0.5mm² | 1.5mm² | M3.5 | 0.8mm | ||
฿ 1,192.23 | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 10 | 25.5mm | Vinyl | 10AWG | Yellow | 6.4mm | 12AWG | 2.5mm² | 6mm² | M3.5 | 1mm |
How can we improve?
How can we improve?