1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insulated Spade Connectors【100 Pieces Per Package】 (534-272)

INSULATED SPADE CONNECTORS

Insulated Spade Connectors (534-272)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

RS Pro range of insulated crimp spade terminals made from copper with a tin plating. These spade connectors have vinyl or nylon insulation with a flared design for easy wire insertion. The insulation of these crimp spade terminals is colour coded to correspond with the wire size they are used with. All models are highly reliable and excellent quality.
Various metric sizes available Available in Red, Yellow and Blue
Each colour corresponds to different wire sizes

 
Part Number
534-272 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSOverall Length
(mm)
Insulation Material Maximum Wire Size AWG Colour Width Minimum Wire Size AWG Minimum Wire Size mm² Maximum Wire Size mm² Stud Size Thickness

฿ 497.95

฿ 351.50

INSULATED SPADE CONNECTORS 1 Pack(s)

100 Pieces Per Package

8 Day(s) 1020mmVinyl16AWGRed6.4mm22AWG0.5mm²1.5mm²M3.50.8mm

Loading...

  1. 1

Basic Information

Contact Plating Tin Contact Material Copper Insulation Insulated

Please check the type/dimensions/specifications of the part 534-272 in the Insulated Spade Connectors series.

Products with similar specification

Part Number
239-4155
534-503
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSOverall Length
(mm)
Insulation Material Maximum Wire Size AWG Colour Width Minimum Wire Size AWG Minimum Wire Size mm² Maximum Wire Size mm² Stud Size Thickness

฿ 322.19

1 Pack(s)

100 Pieces Per Package

8 Day(s) 10-Nylon22AWGYellow5mm26AWG0.2mm²0.5mm²M20.5mm

฿ 1,192.23

1 Pack(s)

100 Pieces Per Package

8 Day(s) 1025.5mmVinyl10AWGYellow6.4mm12AWG2.5mm²6mm²M3.51mm