(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A range of insulated crimp butt splice terminals made from copper with flared vinyl or nylon (mini-yellow) insulation. These insulated crimp butt splice wire connectors are colour coded for use with different wire sizes including Mini Yellow 0.2 - 0.5 mm². Mini Yellow 0.2 - 0.5 mm²Red 0.5 - 1.0 mm²Blue 1.5 - 2.5 mm²Yellow 2.5 - 6.5 mm²
Part Number |
---|
613-9766 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Overall Length (mm) | Diameter | Maximum Wire Size AWG | Colour | Minimum Wire Size AWG | Minimum Wire Size mm² | Maximum Wire Size mm² | Wire Size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 997.07 ฿ 703.83 | SPLICE TERMINALS | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 10 | 26mm | 6.3mm | 10AWG | Yellow | 12AWG | 4mm² | 6mm² | 12 to 10 AWG |
Loading...
Insulation Material | Vinyl | Contact Plating | Tin | Contact Material | Copper |
---|---|---|---|---|---|
Insulation | Insulated | Splice Type | Butt | Shrouded/Unshrouded | Shrouded |
Please check the type/dimensions/specifications of the part 613-9766 in the Insulated Crimp Butt Splice Terminals series.
Part Number |
---|
613-9788 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Overall Length (mm) | Diameter | Maximum Wire Size AWG | Colour | Minimum Wire Size AWG | Minimum Wire Size mm² | Maximum Wire Size mm² | Wire Size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,448.69 | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 10 | 24.2mm | 4.5mm | 14AWG | Blue | 16AWG | 1.5mm² | 2.5mm² | 16 to 14 AWG |
How can we improve?
How can we improve?