1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Insulated Crimp Butt Splice Terminals【100 Pieces Per Package】

Insulated Crimp Butt Splice Terminals
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 997.07/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A range of insulated crimp butt splice terminals made from copper with flared vinyl or nylon (mini-yellow) insulation. These insulated crimp butt splice wire connectors are colour coded for use with different wire sizes including Mini Yellow 0.2 - 0.5 mm².
Mini Yellow 0.2 - 0.5 mm²
Red 0.5 - 1.0 mm²
Blue 1.5 - 2.5 mm²
Yellow 2.5 - 6.5 mm²

 
Part Number
613-9766SALE
613-9788SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSOverall Length
(mm)
Diameter Maximum Wire Size AWG Colour Minimum Wire Size AWG Minimum Wire Size mm² Maximum Wire Size mm² Wire Size

฿ 997.07

฿ 703.83

SPLICE TERMINALS 1 Pack(s)

100 Pieces Per Package

8 Day(s) 1026mm6.3mm10AWGYellow12AWG4mm²6mm²12 to 10 AWG

฿ 1,448.69

฿ 1,022.63

SPLICE TERMINALS 1 Pack(s)

100 Pieces Per Package

8 Day(s) 1024.2mm4.5mm14AWGBlue16AWG1.5mm²2.5mm²16 to 14 AWG

Loading...

  1. 1

Basic Information

Insulation Material Vinyl Contact Plating Tin Contact Material Copper
Insulation Insulated Splice Type Butt Shrouded/Unshrouded Shrouded